1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT5e/CAT6 Universal Network Adapters, IP65 Panel Mounting

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 99.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of LAN Adapters

Economy series IP65 Panel Mounting Type CAT6 Network LAN Adapters
 
Product Shape
Male LAN Adapters (for attaching network patch cable, LAN connector not included)
Product Shape
Female LAN Adaptersr

Dimensional Drawing of LAN Adapters

Dimensional Drawing

Specification Table of LAN Adapters

Part NumberInterface SpecificationsInterface StandardIP rating
E-NWAP-HS65-C6-MMaleCAT6IP65
E-NWAP-HS65-C6-FFemale

Product Features of LAN Adapters

LAN Adapters perfect replacement for original MISUMI branded products
· LAN Adapters CAT6 specification products, compatible with CAT5e specification products
· Male and female LAN Adapters can be mated to achieve waterproof function
· Male LAN Adapters for attaching network patch cables, LAN connector not included
· Interchangeable with MISUMI branded products : Waterproof CAT6 Network LAN Adapters Male,Female
Product Features

Promotion Page

Example Use of LAN Adapters

LAN Adapters For Industrial Equipment
Example of Use
LAN Adapters For Control Cabinets
Example of Use
LAN Adapters For Daily Data Transmission
Example of Use

Precautions of LAN Adapters

Notes:
1. Female LAN Adapters is a CAT6 product
2. LAN Adapters recommended panel thickness : 0.6~1.2mm
3. LAN Adapters recommended in-panel mounting depth : 50mm or more
4. LAN Adapters panel end with a disposable dust cover, no replacement if lost

Dimensional Drawing
Installation Diagram LAN Adapters

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here

Product Description

Universal Network Adapters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Recommended panel thickness: 0.6 - 1.2mm
● Fixing Method : Round Nut and Hex Nut
● IP65 drip-proof design is suitable for use in wet locations.
● Material ABS + PC
[Application]
Universal Network Adapters are commonly used in various applications in factory automation systems

Product Overview
Economy series IP65 Panel Mounting Type CAT6 Network Adapters
 
Product Shape
Male connector (for attaching network patch cable, LAN connector not included)
Product Shape
Female connector
Product Features
Perfect replacement for original MISUMI branded products
·CAT6 specification products, compatible with CAT5e specification products
·Male and female products can be mated to achieve waterproof function
·Male connector for attaching network patch cables, LAN connector not included
·Interchangeable with MISUMI branded products: Waterproof CAT6 Network Adapters Male, Female
Product Features

Promotion Page
Example of Use
For Industrial Equipment
Example of Use
For Control Cabinets
Example of Use
For Daily Data Transmission
Example of Use
Precautions
Notes:
1. Female connector is a CAT6 product
2. Recommended panel thickness: 0.6~1.2mm
3. Recommended in-panel mounting depth: 50mm or more
4. Panel end with a disposable dust cover, no replacement if lost

Dimensional Drawing
Installation Diagram

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-NWAP-HS65-C6-F
E-NWAP-HS65-C6-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Fixing Method Washer

฿ 179.00

ECONOMY IP65 PANELMOUNTED CAT6 1 Piece(s) Available Same day JackHex NutProvided (Plastic)

฿ 99.00

ECONOMY IP65 PANELMOUNTED CAT6 1 Piece(s) Available Same day PlugRound Nut-

Loading...

  1. 1

Basic Information

Category CAT6 Shield Present (STP) Color Black
Function Waterproof/drip-proof IP rating IP65

Frequently Asked Questions (FAQ)

Question: My in-panel space is limited, only about 60mm. Is it enough? How long is the product?
Answer: Enough for installation. It is recommended that the in-panel installation depth is 50mm or more
Question: Can I use CAT5e cable?
Answer: Yes, CAT6 specifications are compatible with CAT5e and can be used, but only CAT5e specifications can be output.
Question: How about the waterproof rating?
Answer: IP65 rating can be achieved when male and female fittings are combined.