(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | LWC-RJ45-Z6 |
Type of Applicable Network Cable | CAT5e |
Plug-in Method | Buckle Connection |
Case Material | Thermoplastic PC |
Shell Flame Retardance Grade | UL94V-0 |
Range of Wire Diameter | 5.5~7mm |
Mating cycle | >500 |
Temperature Range | -25~+80℃ |
Part Number |
---|
LWC-RJ45-Z6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,184.76 | LAN ACCESSORY | 1 Piece(s) | Available | Same day |
Loading...
Material | Thermoplastic PC | Wiring Method | Same Number Wire Connection | Applicable Cable | 5.5~7mm |
---|
Please check the type/dimensions/specifications of the part LWC-RJ45-Z6 in the Panel Mount Relay Socket (Waterproof) series.
How can we improve?
How can we improve?