USB 3.0 (2.0 Compatible) Adapters, IP65 Panel Mounting

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here
Product Description
【Features】
・IP65 drip-proof design is suitable for use in wet locations.
・Additional metal washer is designed to increase the tightness of the hexagonal nut.
・Disposable dust cover ensures no visual influence on work.
Dimensional Drawing of USB Adapters

Specification Table of USB Adapters
| Part Number | Interface Standard | Connector Specification | Waterproof Rating | |
| Panel End Interface | Panel Inner Interface | |||
| E-U3H65-AFAF | USB3.0 | AF Type Female Socket | AF Type Female Socket | IP65 |
Product Overview of USB Adapters

Product Features of USB Adapters
· IP65 drip-proof design, suitable for use in wet sites.
· No visual impact during work due to disposable dust cap.
· USB3.0 standard product, compatible with USB2.0 products.
· Both ends of the product are AF-AF type.
· USB Adapters, IP65 waterproof function can be implemented by using an economical IP65 panel-mount USB3.0 adapter (compatible with USB2.0) cable type .

Economy Panel-Mount USB3.0 Adapter of USB Adapters
Excellence 1 of USB Adapters : With the addition of a metal washer, the product and panel are tightened better without any looseness


• Precautions for Installing Metal Washer of USB Adapters

• Nut Torque Loosening Test of USB Adapters

Excellence 2 of USB Adapters : Eliminates the dust cap of other products and uses a disposable dust cap for simplicity without entanglement.


*Other products refer to similar products randomly purchased by our company online or offline.
Caution of USB Adapters
1. Recommended panel thickness: 2.5mm or less of USB Adapters
2. Recommended panel mounting space depth: 45mm or more

Installation instructions of USB Adapters
Use Cases of USB Adapters




·USB3.0 specification products, compatible with USB 2.0 products
·AF-AF type on both ends of the product
·The fitting metal anti-slip washer is added to ensure that the nut is tightened without loosening
· IP65 waterproof function can be realized when used with Economy series IP65 Panel Mounting Type USB 3.0 Adapters with Cable



1. Recommended panel thickness: 2.5mm or less
2. Recommended in-panel mounting depth: 45mm or more
3. Panel end with a disposable dust cover, no replacement if lost
Installation Diagram