(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
USB 3.0 Adapters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Compatible with USB 2.0 products
● Length(m) : 0.5, 1 and 3
● Fixing Method : Round Nut
● IP65 drip-proof design is suitable for use in wet locations.
● Material
Nut -ABS
Body - PVC
[Application]
USB 3.0 Adapters are commonly used in various applications in factory automation systems
Part Number | Total Length (m) | Tolerance (mm) | Interface Standard | Connector Specification | Waterproof Rating | |
Panel End Interface | Harness End Plug | |||||
E-U3R65-AMAM-0.5 | 0.5 | 20 | USB3.0 | AM Type Male Socket | AM Type Male Plug | IP65 |
E-U3R65-AMAM-1 | 1 | 30 | ||||
E-U3R65-AMAM-3 | 3 | 30 |
Part Number |
---|
E-U3R65-AMAM-0.5 |
E-U3R65-AMAM-1 |
E-U3R65-AMAM-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
---|---|---|---|---|---|---|
฿ 245.00 | ECONOMY IP65 USB3.0 | 1 Piece(s) | Available | Same day | 0.5 | |
฿ 269.00 | ECONOMY IP65 USB3.0 | 1 Piece(s) | Available | 6 Day(s) | 1 | |
฿ 366.00 | ECONOMY IP65 USB3.0 | 1 Piece(s) | Available | Same day | 3 |
Loading...
Connector type CN1 | A male | Connector type CN2 | A male | Standard (CN1/CN2) | USB3.0 |
---|---|---|---|---|---|
Color | Black | IP rating | IP65 | Fixing Method | Round Nut |
Shielded | Provided |
How can we improve?
How can we improve?