(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
USB 3.0 Adapters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Compatible with USB 2.0 products
● Length(m) : 0.5, 1 and 3
● Fixing Method : Hex Nut
● Dust Cover ensures no influence on work.
● Recommended panel thickness 2.5 mm or less
[Application]
USB 3.0 Adapters are commonly used in various applications in factory automation systems
Part Number | Total Length (m) | Tolerance (mm) | Interface Standard | Connector Specification | |
Panel End Interface | Harness End Plug | ||||
E-U3H-AMAF-0.5 | 0.5 | 20 | USB3.0 | AF Type Female Socket | AM Type Male Plug |
E-U3H-AMAF-1 | 1 | 30 | |||
E-U3H-AMAF-3 | 3 | 30 |
Part Number |
---|
E-U3H-AMAF-0.5 |
E-U3H-AMAF-1 |
E-U3H-AMAF-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
---|---|---|---|---|---|---|
฿ 195.00 | ECONOMY USB3.0 ADAPTER | 1 Piece(s) | Available | Same day | 0.5 | |
฿ 219.00 | ECONOMY USB3.0 ADAPTER | 1 Piece(s) | Available | Same day | 1 | |
฿ 318.00 | ECONOMY USB3.0 ADAPTER | 1 Piece(s) | Available | Same day | 3 |
Loading...
Connector type CN1 | A male | Connector type CN2 | A female | Standard (CN1/CN2) | USB3.0 |
---|---|---|---|---|---|
Color | Black | IP rating | General | Fixing Method | Hex Nut |
Shielded | Provided | Dust Cover | Provided |
How can we improve?
How can we improve?