Panel Mounting USB Cable (USB3.0, 2.0)

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Panel angle design requires only 29.5 mm behind the panel, supporting space-saving installation.
    • Dust-preventive packing protects the socket.
    • USB3.0 and USB2.0 options are available.
    [Use]
    • Mount in a Ø 22 mm panel hole and secure with the nut.


    ● Designed to save space. It fits behind a panel easily and only requires 29.5 mm!
    ● Its packing prevents dust and protects sockets.
    ● Ø 22 mm Panel Dimensions.
    ● Tightening with a nut makes it easy to install.
    ● 0.5 m, 1 m, 2 m, and 3 m sizes available.

    · To secure USB 2.0 communications, we recommended that USB cables are no longer than 4.5 m.
    · If the panel thickness is 1 mm or more, nuts may not tighten all the way to the end.

    Specifications

    Panel-mounting USB harness:Related Image
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat