Photo Sensor Cable

Caution
- Part number with/without “-“ are the same product.
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part12 CLICK here
Product Description
・ Product Type: Cable for groove type photoelectric switches (U-shaped Photoelectric Switches)
・ Extension Cables Available for Connectivity, the cable length can select 2 or 3 m.
・ Connector Equipped for Easy Installation, CN2 end cut and stripped for easy customer wiring.
・ Suitable for Use with Groove Type Photo Microsensors.
・ Only connect the cable in use (Light ON or Dark ON), and make sure to insulate the output line that is not in use.
Product Overview of Peripheral Components (for Photomicrosensors)
This series of products are extension cables for groove type photo microsensors with connectors.

Product Feature of Peripheral Components (for Photomicrosensors)
・Suitable for extension of OMRON connector type miniature photo microsensors.
・CN2 end cut and stripped to facilitate wiring by the customer.

Usage Method of Peripheral Components (for Photomicrosensors)



Dimensional Drawing of Peripheral Components (for Photomicrosensors)

(Length Tolerance: +100mm)
Example of Use of Peripheral Components (for Photomicrosensors)



Related Products of Peripheral Components (for Photomicrosensors)
EE-1010-MSM-3M

(Length Tolerance: +100mm)
| Part Number | Connector Specification | Number of Cores | CN1 | CN2 | Cable Rated Voltage | Conductor Cross Section | Sheath Material | Length | Applicable economy series photoelectric switch | Corresponding OMRON model |
| EE-1010-MSM-2M | EE-1001 Same Series | 4 | Female Joint | Cutting and Stripping | 30V | AWG28 | PVC | 2 | Click here | EE-****1M |
| EE-1010-MSM-3M | EE-1001 Same Series | 4 | Female Joint | Cutting and Stripping | 30V | AWG28 | PVC | 3 | EE-****2M |


