Photo Microsensors, Cable Length 2M

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product Type: Photo Microsensors, Cable Length 2M
・ Classification: Through-beam Photoelectric Switch
・ Composition: Infrared Emitting Tube and Infrared Receiving Tube
・ Functionality: Infrared Induction for Object Detection
・ Detection Principle: Receives and Converts Infrared Light between Emitter and Receiver
・ Detection Distance: 5 mm
・ Indicator Mode: Light on when energized, light off when detected.
・ Sensor shape: K Shape, T Shape, Y shape, L Shape
・ Output type: NPN Output, PNP Output
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview
Groove Type PhotomicrosensorsThe groove type Photomicrosensors is a sensor composed of one light emitter and one receiver installed face to face on both sides of a groove. The light emitter can emit infrared light or visible light, while the light receiver can receivethe light without any obstruction. However, when the detection object goes through the groove, the light is blocked and the photoelectric switch is actuated, which outputs a switch control signal to cut off or connect the load current,thus completing a control operation. Due to the groove type switch’s overall structure, the detection distance is generally limited to a few centimeters.
Product Comparison
| Model | MISUMI Standard Product FPM□45 | Economy Series | |
| Output | NPN Output | NPN Output PNP Output | |
| Max. Inflow Current | 50mA | 100mA | |
| Applied Voltage | 30VDC or below | 5-24VDC | |
| Residual Voltage | 2V or below (at inflow current 50mA) 1V or below (at inflow current 16mA) | 2V or below (at inflow current 100mA) | |
| Output Activation | Equipped with 2 outputs: Light ON/Dark ON | ||
| Detection Distance | 6mm | 5mm | |
| Minimum Detected Object | 0.8 x 1.2mm opaque object | 0.8 x 1.2mm opaque object | |
| Hysteresis | 0.05mm or less | 0.03mm or less | |
| Repeatability | 0.05mm or less | 0.03mm or less | |
| Light Source | Red LED | ||
| Power Supply Voltage | 5 to 24VDC | ||
| Consumed Current | 15mA or less | ||
| Response Time | When receiving light: 20μs or less, when light blocked: 80μs or less (Response frequency 3kHz or above) | When receiving light: 20μs or less, when light blocked: 80μs or less (Response frequency 2kHz or above) | |
| Operation Indicator Light | Orange LED (lit when receiving light) | Select lit when light blocked/lit when receiving light | |
| Environmental Resistance | Operating Ambient Temperature | -25°C to +55°C | |
| Operating Ambient Humidity | 35 to 85%RH | ||
| Operating Ambient Illuminance | Light receiving surface illuminance 1000lx or below | Light receiving surface illuminance 1000lx or above, 3000lx or below | |
| Withstand Voltage | 1000VAC, 50/60Hz, 1 minute between power receiving unit and case | ||
| Insulation Resistance | 50MΩ or above at 250VDC megger between charger bundle and case | 51MΩ or above at 250VDC megger between charger bundle and case | |
| Vibration Resistance | Durability 10 to 2000Hz Double Amplitude 1.5mm XYZ directions 2 hours | Durability 10 to 55Hz Double Amplitude 1.5mm XYZ directions 2 hours | |
| Impact Resistance | Durability 15,000m/s2 XYZ directions 3 times | Durability 500m/s2 XYZ directions 10 times | |
| Protection Rating | - | IP50 | |
| Protective Circuits | - | Surge protection, short circuit protection, reverse connection protection | |
| Body Material | Case: PBT, Display: Polycarbonate | Case: ABS, Display: Polycarbonate | |
| Cables | 0.09mm2 4-core cabtyre cable with PVC 1mm | 0.09mm2 4-core cabtyre cable with PVC 2mm | |
| Cable Extension | Extension possible up to total length 100m for cables of 0.3mm2 or above | Extension possible up to total length 50m for cables of 0.3mm2 or above | |
| Mass | Approx. 10g | ||
Dimensional Drawing




Specifications Overview
| Part Number | Specifications | Detection Distance | Types | Indicator Mode | Output Method | Cable Lead-out |
| C-MSX670N-2M | K Shape | 5mm | NPN Output | Light on when energized, light off when detected | Equipped with 2 independent outputs at the same time (switchable between Dark ON and Light ON) | Standard 2 m |
| C-MSX671N-2M | L Shape | |||||
| C-MSX672N-2M | T Shape | |||||
| C-MSX674N-2M | Y Shape | |||||
| C-MSX670P-2M | K Shape | PNP Output | ||||
| C-MSX671P-2M | L Shape | |||||
| C-MSX672P-2M | T Shape | |||||
| C-MSX674P-2M | Y Shape |
Specification Table
| Outlet Type | ||||
| Part Number (NPN Output) | C-MSX67□N-2M (Standard Type) | C-MSX95□N-2M (Miniature Specification) | C-MSX67□N | |
| C-MSX95□N-2M-R (Miniature Bending Resistant Lead Wire Specification) | ||||
| Part Number (PNP Output) | C-MSX67□P-2M(Standard Type) | C-MSX95□P-2M (Miniature Specification) | C-MSX67□P | |
| Connection method | Lead wire length 2 m | Lead wire length 2 m | Connector type | |
| Detection Distance | Groove width 5 mm | |||
| Detection Object | Opaque object 1.2*0.8 mm | |||
| Light source | Infrared light emitting diode | |||
| Response frequency | 2KHz | |||
| Power Voltage | DC5-24V | |||
| Repetitive Accuracy | 0.03mm or less | |||
| Control Output | Load Current | 3-100mA | ||
| Residual voltage | Below 2 V (load current 100 mA) | Below 2 V (load current 50 mA) | Below 1.5 V (load current 100 mA) | |
| Indicator | Operation indicator (red) | |||
| Operation pattern | Equipped with 2 independent outputs at the same time (Dark ON and Light ON) | |||
| Protection circuit | Surge protection circuit, short circuit protection, reverse connection protection | |||
| Environment temperature/Humidity | -25-+55°C/35-85%RH | |||
| Environmental illumination impact | Illuminance of light-receiving surface is above 3000LX | |||
| Maximum Voltage | AC1000 V, 50/60 Hz, 1 min between the charging part and the case | |||
| Vibration (durable) | 10-55 Hz, up and down double amplitude 1.5mm, 2 h in X, Y and Z directions respectively | |||
| Impact (durable) | 500m/s2, 10 times in X, Y and Z directions respectively | |||
| Protection Rating | IP50 | |||

| Output operation | Lead Wire Color | Output operation |
| Output 1 | Black | Dark ON |
| Output 2 | White | Light ON |
Product Features




Usage Method
When fixing the body with screws, use M3 screws, Φ6mm washers and control the tightening torque below 0.5N·m

Connector Type

