(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
The outer shrink tube is made from soft polyolefin.
Shrinks quickly, can print letters, white model, long-lasting material.
Shrinkage ratio 2:1 to less than 3:1
Operating temperature range -55-125°C
Packaging 100 m / roll
Before heat shrink tube (mm) | After heat shrink tube (mm) | |||||||||||||
Part number | Minimum Inner Diameter D | Maximum Inner Diameter d | Wall Thickness h | |||||||||||
MTUBE-YZ-2.4 | 2.4 | 1.20 | 0.51±0.10 | |||||||||||
MTUBE-YZ-3.2 | 3.2 | 1.60 | 0.51±0.10 | |||||||||||
MTUBE-YZ-4.8 | 4.8 | 2.4 | 0.51±0.10 | |||||||||||
MTUBE-YZ-6.4 | 6.4 | 3.2 | 0.64±0.10 | |||||||||||
MTUBE-YZ-9.5 | 9.5 | 4.8 | 0.64±0.10 | |||||||||||
MTUBE-YZ-12.7 | 12.7 | 6.4 | 0.64±0.10 |
heat shrink tube Material | Polyolefin | ||||||||
Shrinkage Ratio | 2:1 | ||||||||
Operating Temperature Range | -55-125℃ | ||||||||
Initial Shrinkage Temperature | 80℃ | ||||||||
Minimum Complete Shrinkage Temperature | 110℃ |
heat shrink tube Item | Indicator Requirements | Test Method | Typical Value | ||||||||||||||||
Longitudinal Shrinkage Rate (200±5 ℃ for 3 minutes) | ±10% | ASTM D 2671 | ±7% | ||||||||||||||||
Tensile Strength | ≥9.0MPa | ASTM D 638 | 10 Mpa | ||||||||||||||||
Breakage Elongation | ≥250% | ASTM D 638 | 500% | ||||||||||||||||
Breakage Elongation After Aging (Thermal aging for 168 hours at 158℃) | ≥100% | ASTM D 638 | 300% | ||||||||||||||||
Thermal Shock (200±5 ℃ for 4 hours) | The outer layer is crack free, trickling free and dripping free | ASTM D 2671 | pass | ||||||||||||||||
Low Temperature Flexibility (4 hours at -55 ℃) | Crack Free | ASTM D 2671 | pass | ||||||||||||||||
Dielectric Strength and Breakdown | 2500V, 60sec, no breakdown | ASTM D 2671 | pass | ||||||||||||||||
Volume Resistivity | ≥1012Ω·cm min. | ASTM D 876 | 1014Ω·cm | ||||||||||||||||
Copper Corrosion (121±2℃ for 16 hours) | No Corrosion | ASTM D 2671 | pass | ||||||||||||||||
Copper Stability (168 hours at 158 ℃) | Elongation≥100% | ASTM D 2671 | pass |
Packing Specification | Before heat shrink tube (mm) | After heat shrink tube (mm) | |||||||||||
Part number | Minimum Inner Diameter D | Maximum Inner Diameter d | Wall Thickness h | ||||||||||
MTUBE-YZ-2.4 | 100m/roll | 2.4 | 1.20 | 0.51±0.10 | |||||||||
MTUBE-YZ-3.2 | 3.2 | 1.60 | 0.51±0.10 | ||||||||||
MTUBE-YZ-4.8 | 4.8 | 2.4 | 0.51±0.10 | ||||||||||
MTUBE-YZ-6.4 | 6.4 | 3.2 | 0.64±0.10 | ||||||||||
MTUBE-YZ-9.5 | 9.5 | 4.8 | 0.64±0.10 | ||||||||||
MTUBE-YZ-12.7 | 12.7 | 6.4 | 0.64±0.10 |
Part Number |
---|
MTUBE-YZ-2.4 |
MTUBE-YZ-3.2 |
MTUBE-YZ-4.8 |
MTUBE-YZ-6.4 |
MTUBE-YZ-9.5 |
MTUBE-YZ-12.7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 515.16 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 2.4 | 0.51 | 1.2 | |
฿ 600.76 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 3.2 | 0.51 | 1.6 | |
฿ 770.46 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 4.8 | 0.51 | 2.4 | |
฿ 922.73 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 6.4 | 0.64 | 3.2 | |
฿ 1,229.55 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | 6 Day(s) | 10 | 9.5 | 0.64 | 4.8 | |
฿ 1,534.10 | ECONOMY THERMAL SHRINK TUBE | 1 Piece(s) | Available | Same day | 10 | 12.7 | 0.64 | 6.4 |
Loading...
Shrinkage Rate | 2:1 to Less Than 3:1 | Packing Specification | 100 m/roll |
---|
How can we improve?
How can we improve?