1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CC-Link IE / EtherCAT / UL Compliant Industrial Ethernet Cable CAT5e, Double Shield (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 144.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

● Low cost industrial Ethernet cable.
● The sheath material can be selected according to the application.
● UL compliant. (AWM20276)
● Environmental resistance: RoHS directive compliant, oil-resistant, heat resistant.
● Noise resistance: The double shield provides excellent noise resistance and stable communication transmission quality.
● CAT5E movable line: It can be used for cable carrier wiring. Cable carrier test 10 million cycles or more.
 * It is not a guaranteed value because it is a test result.

Part Number
EG5E-A-LS-Y-26-4P-1
EG5E-A-LS-Y-26-4P-2
EG5E-A-LS-Y-26-4P-3
EG5E-A-LS-Y-26-4P-4
EG5E-A-LS-Y-26-4P-5
EG5E-A-LS-Y-26-4P-6
EG5E-A-LS-Y-26-4P-7
EG5E-A-LS-Y-26-4P-8
EG5E-A-LS-Y-26-4P-9
EG5E-A-LS-Y-26-4P-10
EG5E-A-LS-Y-26-4P-20
EG5E-A-LS-Y-26-4P-30
EG5E-A-LS-Y-26-4P-40
EG5E-A-LS-Y-26-4P-50
EG5E-A-LS-Y-26-4P-70
EG5E-A-LS-Y-26-4P-100
EG5E-A-PU-O-26-4P-1
EG5E-A-PU-O-26-4P-2
EG5E-A-PU-O-26-4P-3
EG5E-A-PU-O-26-4P-4
EG5E-A-PU-O-26-4P-5
EG5E-A-PU-O-26-4P-6
EG5E-A-PU-O-26-4P-7
EG5E-A-PU-O-26-4P-8
EG5E-A-PU-O-26-4P-9
EG5E-A-PU-O-26-4P-10
EG5E-A-PU-O-26-4P-20
EG5E-A-PU-O-26-4P-30
EG5E-A-PU-O-26-4P-40
EG5E-A-PU-O-26-4P-50
EG5E-A-PU-O-26-4P-70
EG5E-A-PU-O-26-4P-100
EG5E-A-PU-Y-26-4P-1
EG5E-A-PU-Y-26-4P-2
EG5E-A-PU-Y-26-4P-3
EG5E-A-PU-Y-26-4P-4
EG5E-A-PU-Y-26-4P-5
EG5E-A-PU-Y-26-4P-6
EG5E-A-PU-Y-26-4P-7
EG5E-A-PU-Y-26-4P-8
EG5E-A-PU-Y-26-4P-9
EG5E-A-PU-Y-26-4P-10
EG5E-A-PU-Y-26-4P-20
EG5E-A-PU-Y-26-4P-30
EG5E-A-PU-Y-26-4P-40
EG5E-A-PU-Y-26-4P-50
EG5E-A-PU-Y-26-4P-70
EG5E-A-PU-Y-26-4P-100
EG5E-A-PV-BE-24-4P-100
EG5E-A-PV-BE-26-4P-100
EG5E-A-PV-H-24-4P-100
EG5E-A-PV-H-26-4P-100
EG5E-A-PV-O-24-4P-1
EG5E-A-PV-O-24-4P-2
EG5E-A-PV-O-24-4P-3
EG5E-A-PV-O-24-4P-4
EG5E-A-PV-O-24-4P-5
EG5E-A-PV-O-24-4P-6
EG5E-A-PV-O-24-4P-7
EG5E-A-PV-O-24-4P-8
EG5E-A-PV-O-24-4P-9
EG5E-A-PV-O-24-4P-10
EG5E-A-PV-O-24-4P-20
EG5E-A-PV-O-24-4P-30
EG5E-A-PV-O-24-4P-40
EG5E-A-PV-O-24-4P-50
EG5E-A-PV-O-24-4P-100
EG5E-A-PV-O-26-4P-1
EG5E-A-PV-O-26-4P-2
EG5E-A-PV-O-26-4P-3
EG5E-A-PV-O-26-4P-4
EG5E-A-PV-O-26-4P-5
EG5E-A-PV-O-26-4P-6
EG5E-A-PV-O-26-4P-7
EG5E-A-PV-O-26-4P-8
EG5E-A-PV-O-26-4P-9
EG5E-A-PV-O-26-4P-10
EG5E-A-PV-O-26-4P-20
EG5E-A-PV-O-26-4P-30
EG5E-A-PV-O-26-4P-40
EG5E-A-PV-O-26-4P-50
EG5E-A-PV-O-26-4P-70
EG5E-A-PV-O-26-4P-100
EG5E-A-PV-Y-24-4P-100
EG5E-A-PV-Y-26-4P-1
EG5E-A-PV-Y-26-4P-2
EG5E-A-PV-Y-26-4P-3
EG5E-A-PV-Y-26-4P-4
EG5E-A-PV-Y-26-4P-5
EG5E-A-PV-Y-26-4P-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Conductor Conductor Size Cable Outer Diameter
(mm)
Color Length
(m)
Cable Feature Sheath Material Finished outer diameter
(mm)
Overall Length
(m)
Conductor Cross Section
(mm2)

฿ 194.71

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantLSZH5.710.85

฿ 389.42

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantLSZH5.720.85

฿ 584.13

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantLSZH5.730.85

฿ 778.84

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantLSZH5.740.85

฿ 973.55

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantLSZH5.750.85

฿ 1,168.26

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantLSZH5.760.85

฿ 1,362.97

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantLSZH5.770.85

฿ 1,557.68

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantLSZH5.780.85

฿ 1,752.39

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantLSZH5.790.85

฿ 1,869.68

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow10 to 19Oil-Resistant / Heat-ResistantLSZH5.7100.85

฿ 3,661.94

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow20 to 29Oil-Resistant / Heat-ResistantLSZH5.7200.85

฿ 5,492.90

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow30 to 39Oil-Resistant / Heat-ResistantLSZH5.7300.85

฿ 7,323.87

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow40 to 49Oil-Resistant / Heat-ResistantLSZH5.7400.85

฿ 8,961.29

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow50 to 59Oil-Resistant / Heat-ResistantLSZH5.7500.85

฿ 12,545.81

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow70 to 79-LSZH5.7700.85

฿ 13,780.65

CABLE 1 Piece(s) Available 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow100 or More Oil-Resistant / Heat-ResistantLSZH5.71000.85

฿ 186.58

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9-PUR5.710.85

฿ 373.16

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9-PUR5.720.85

฿ 559.74

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9-PUR5.730.85

฿ 746.32

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9-PUR5.740.85

฿ 932.90

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9-PUR5.750.85

฿ 1,119.48

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9-PUR5.760.85

฿ 1,306.06

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9-PUR5.770.85

฿ 1,492.65

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9-PUR5.780.85

฿ 1,679.23

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9-PUR5.790.85

฿ 1,788.39

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange10 to 19-PUR5.7100.85

฿ 3,499.35

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange20 to 29-PUR5.7200.85

฿ 5,249.03

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange30 to 39-PUR5.7300.85

฿ 6,998.71

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange40 to 49-PUR5.7400.85

฿ 8,554.84

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange50 to 59-PUR5.7500.85

฿ 11,976.77

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange70 to 79-PUR5.7700.85

฿ 13,161.29

CABLE 1 Piece(s) Available 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange100 or More -PUR5.71000.85

฿ 197.42

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPUR5.710.85

฿ 394.84

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPUR5.720.85

฿ 592.26

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPUR5.730.85

฿ 789.68

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPUR5.740.85

฿ 987.10

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPUR5.750.85

฿ 1,184.52

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPUR5.760.85

฿ 1,381.94

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPUR5.770.85

฿ 1,579.35

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPUR5.780.85

฿ 1,776.77

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPUR5.790.85

฿ 1,896.77

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow10 to 19Oil-Resistant / Heat-ResistantPUR5.7100.85

฿ 3,716.13

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow20 to 29Oil-Resistant / Heat-ResistantPUR5.7200.85

฿ 5,574.19

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow30 to 39Oil-Resistant / Heat-ResistantPUR5.7300.85

฿ 7,432.26

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow40 to 49Oil-Resistant / Heat-ResistantPUR5.7400.85

฿ 9,096.77

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow50 to 59Oil-Resistant / Heat-ResistantPUR5.7500.85

฿ 12,735.48

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow70 to 79-PUR5.7700.85

฿ 13,974.19

CABLE 1 Piece(s) Available 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow100 or More Oil-Resistant / Heat-ResistantPUR5.71000.85

฿ 7,848.84

CABLE 1 Piece(s) Available 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Blue100 or More Oil-Resistant / Heat-ResistantPVC6.61001.02

฿ 8,476.74

CABLE 1 Piece(s) Available 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Blue100 or More Oil-Resistant / Heat-ResistantPVC5.71000.85

฿ 7,848.84

CABLE 1 Piece(s) Available 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9[Gray / Light Gray] Ash100 or More Oil-Resistant / Heat-ResistantPVC6.61001.02

฿ 8,476.74

CABLE 1 Piece(s) Available 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Gray / Light Gray] Ash100 or More Oil-Resistant / Heat-ResistantPVC5.71000.85

฿ 155.88

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC6.611.02

฿ 259.35

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC6.621.02

฿ 389.03

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC6.631.02

฿ 518.71

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC6.641.02

฿ 648.39

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC6.651.02

฿ 778.06

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC6.661.02

฿ 907.74

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC6.671.02

฿ 1,037.42

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC6.681.02

฿ 1,167.10

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC6.691.02

฿ 1,219.35

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange10 to 19Oil-Resistant / Heat-ResistantPVC6.6101.02

฿ 2,361.29

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange20 to 29Oil-Resistant / Heat-ResistantPVC6.6201.02

฿ 3,541.94

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange30 to 39Oil-Resistant / Heat-ResistantPVC6.6301.02

฿ 4,722.58

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange40 to 49Oil-Resistant / Heat-ResistantPVC6.6401.02

฿ 5,709.68

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange50 to 59Oil-Resistant / Heat-ResistantPVC6.6501.02

฿ 8,762.53

CABLE 1 Piece(s) Available 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9Orange100 or More Oil-Resistant / Heat-ResistantPVC6.61001.02

฿ 144.74

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC5.710.85

฿ 275.61

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC5.720.85

฿ 413.42

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC5.730.85

฿ 551.23

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC5.740.85

฿ 689.03

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC5.750.85

฿ 826.84

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC5.760.85

฿ 964.65

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC5.770.85

฿ 1,102.45

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC5.780.85

฿ 1,240.26

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange1 to 9Oil-Resistant / Heat-ResistantPVC5.790.85

฿ 1,300.65

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange10 to 19Oil-Resistant / Heat-ResistantPVC5.7100.85

฿ 2,523.87

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange20 to 29Oil-Resistant / Heat-ResistantPVC5.7200.85

฿ 3,785.81

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange30 to 39Oil-Resistant / Heat-ResistantPVC5.7300.85

฿ 5,047.74

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange40 to 49Oil-Resistant / Heat-ResistantPVC5.7400.85

฿ 6,116.13

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange50 to 59Oil-Resistant / Heat-ResistantPVC5.7500.85

฿ 8,562.58

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange70 to 79Oil-Resistant / Heat-ResistantPVC5.7700.85

฿ 9,406.45

CABLE 1 Piece(s) Available 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9Orange100 or More Oil-Resistant / Heat-ResistantPVC5.71000.85

฿ 7,848.84

CABLE 1 Piece(s) 3 Day(s) Single WireAWG24 (0.20sq)6.0 to 6.9[Yellow / Light Yellow] Yellow100 or More Oil-Resistant / Heat-ResistantPVC6.61001.02

฿ 145.42

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPVC5.710.85

฿ 286.45

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPVC5.720.85

฿ 429.68

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPVC5.730.85

฿ 572.90

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPVC5.740.85

฿ 716.13

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPVC5.750.85

฿ 859.35

CABLE 1 Piece(s) 3 Day(s) Stranded WireAWG26 (0.12sq)5.0 to 5.9[Yellow / Light Yellow] Yellow1 to 9Oil-Resistant / Heat-ResistantPVC5.760.85

Loading...

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK IE / EtherCAT Standard UL No. of Cores 4 Pair (4P)
Shape Round Type Rated Voltage 30 V Application For Network
Insulation body materials Polyethylene-based Earth wire No Cable standard For fixing CAT5e