(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports Cat6A. Low price achieved. All products also FLUKE tested.
Model Number | - | Color | - | Overall Length (m) |
NWTC6A-UTP-S | BL | 3 |
Units of 1
Model Number | Color | Overall Length (m) |
NWTC6A-UTP-S | BL (blue) GY (Gray) | 1 2 3 5 7 10 |
Standard | RJ45 | |
Cable | Conductor | Strand wire |
Outer Diameter | 3.8±0.2 mm | |
Conductor size | AWG28 | |
Minimum Bending Radius | Cable diameter × 4 | |
Wiring Type | Straight | |
Operating Temperature Range | -10°C to 60°C | |
Storage Temperature Range | -20°C to 75°C | |
Operating/Storage Humidity Range | ||
Rated Voltage | 30 V | |
Rated Current | 1.5 A | |
Weight (g) | Approx. 47 g/m (excluding connector part) |
Tolerance (mm)
Overall Length | Longest | Shortest |
1 m | +50 | Same as overall length |
2 m to 5 m | +100 | |
7 m, 10 m | +150 |
Category | CAT6A | Shield Structure | Non-Shielded・UTP | Cable Conductor | Stranded Wire |
---|---|---|---|---|---|
Conductor Size | AWG28 (0.08sq) | No. of Cores (No. of Connection Pins) | 8 Core | Cable Outer Diameter | 3.0 to 3.9 |
Cable Feature | Small Diameter | Sheath Material | PVC | PoE (Power Supply) | Compatible |
Outer Diameter(mm) | 3.8 | Cable Type | Standard |
Please check the type/dimensions/specifications of the part NWTC6A2-UTP-S-GY-2 in the Cat6A UTP (stranded wire) series.
How can we improve?
How can we improve?