(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Also supports Cat6A. As an angle type, it is optimal for space saving.
Units of 1
Model Number | Communication standard |
NW080-88S-SI-C6A-90-SH | Cat6A |
NW080-88S-SI-C6-90-SH | Cat6 |
Standard | RJ45 | |
Category | Cat6A/Cat6 | |
Wiring | Straight | |
Flame-Retardant Grade | 94 V-0 | |
Operating Temperature Range | -10°C to 60°C | |
Storage Temperature Range | -40°C to 68°C | |
Operating/Storage Humidity Range | 10% to 90% RH | |
Rated Voltage | 1,000 V | |
Rated Current | 1.5 A | |
Guaranteed No. of insertions/extractions | 750 times | |
Material | Housing | Brass (nickel-plated) / stainless steel |
Contact holder | ABS Resin | |
Contact | Phosphor bronze (nickel-plated → 50μ gold-plating) | |
Weight (g) | 6 |
NW080-88S-SI-C6A-90-SH (CAT6A type)
NW080-88S-SI-C6-90-SH (CAT6 type)
Part Number |
---|
NW080-88S-SI-C6-90-SH |
NW080-88S-SI-C6A-90-SH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Category |
---|---|---|---|---|---|---|---|
฿ 290.46 | MODULAR COUPLER | 1 Piece(s) | Available | 3 Day(s) | 10 | CAT6 | |
฿ 360.00 | MODULAR COUPLER | 1 Piece(s) | Available | 3 Day(s) | 10 | CAT6A |
Loading...
Type | Jack (panel mounting type) | Shield | Present (STP) | Color | Other |
---|---|---|---|---|---|
Representative Standard | UL | Dimension length(mm) | 36.1 | Dimension width(mm) | 16.8 |
Dimension thickness(mm) | 16.1 |
How can we improve?
How can we improve?