(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An abundance of cable colors. UTP customer requested length LAN cable
Model Number | Wiring Type | Color | Specified Length (m) |
NWYC5E-UTP (Stranded Wire) | S (Straight) CR (Cross) | BL(Blue)/GY(Gray) BK(Black)/RD(Red) GN(Green)/YL(Yellow) WH(White)/SB(Sky Blue) LG (light green) / PP (purple) PK (pink) / OR (orange) IV (ivory) | 0.1 to 20 Specifiable Every 0.05 m |
NWTC5E-UTP (Single Wire) | 0.1 to 100 Specifiable Every 0.1 m |
Part Number |
---|
NWTC5E-UTP-CR-BK-[0.1-100/0.1] |
NWTC5E-UTP-CR-BL-[0.1-100/0.1] |
NWTC5E-UTP-CR-GN-[0.1-100/0.1] |
NWTC5E-UTP-CR-GY-[0.1-100/0.1] |
NWTC5E-UTP-CR-IV-[0.1-100/0.1] |
NWTC5E-UTP-CR-LG-[0.1-100/0.1] |
NWTC5E-UTP-CR-OR-[0.1-100/0.1] |
NWTC5E-UTP-CR-PK-[0.1-100/0.1] |
NWTC5E-UTP-CR-PP-[0.1-100/0.1] |
NWTC5E-UTP-CR-RD-[0.1-100/0.1] |
NWTC5E-UTP-CR-SB-[0.1-100/0.1] |
NWTC5E-UTP-CR-WH-[0.1-100/0.1] |
NWTC5E-UTP-CR-YL-[0.1-100/0.1] |
NWTC5E-UTP-S-BK-[0.1-100/0.1] |
NWTC5E-UTP-S-BL-[0.1-100/0.1] |
NWTC5E-UTP-S-GN-[0.1-100/0.1] |
NWTC5E-UTP-S-GY-[0.1-100/0.1] |
NWTC5E-UTP-S-IV-[0.1-100/0.1] |
NWTC5E-UTP-S-LG-[0.1-100/0.1] |
NWTC5E-UTP-S-OR-[0.1-100/0.1] |
NWTC5E-UTP-S-PK-[0.1-100/0.1] |
NWTC5E-UTP-S-PP-[0.1-100/0.1] |
NWTC5E-UTP-S-RD-[0.1-100/0.1] |
NWTC5E-UTP-S-SB-[0.1-100/0.1] |
NWTC5E-UTP-S-WH-[0.1-100/0.1] |
NWTC5E-UTP-S-YL-[0.1-100/0.1] |
NWYC5E-UTP-CR-BK-[0.1-20/0.05] |
NWYC5E-UTP-CR-BL-[0.1-20/0.05] |
NWYC5E-UTP-CR-GN-[0.1-20/0.05] |
NWYC5E-UTP-CR-GY-[0.1-20/0.05] |
NWYC5E-UTP-CR-IV-[0.1-20/0.05] |
NWYC5E-UTP-CR-LG-[0.1-20/0.05] |
NWYC5E-UTP-CR-OR-[0.1-20/0.05] |
NWYC5E-UTP-CR-PK-[0.1-20/0.05] |
NWYC5E-UTP-CR-PP-[0.1-20/0.05] |
NWYC5E-UTP-CR-RD-[0.1-20/0.05] |
NWYC5E-UTP-CR-SB-[0.1-20/0.05] |
NWYC5E-UTP-CR-WH-[0.1-20/0.05] |
NWYC5E-UTP-CR-YL-[0.1-20/0.05] |
NWYC5E-UTP-S-BK-[0.1-20/0.05] |
NWYC5E-UTP-S-BL-[0.1-20/0.05] |
NWYC5E-UTP-S-GN-[0.1-20/0.05] |
NWYC5E-UTP-S-GY-[0.1-20/0.05] |
NWYC5E-UTP-S-IV-[0.1-20/0.05] |
NWYC5E-UTP-S-LG-[0.1-20/0.05] |
NWYC5E-UTP-S-OR-[0.1-20/0.05] |
NWYC5E-UTP-S-PK-[0.1-20/0.05] |
NWYC5E-UTP-S-PP-[0.1-20/0.05] |
NWYC5E-UTP-S-RD-[0.1-20/0.05] |
NWYC5E-UTP-S-SB-[0.1-20/0.05] |
NWYC5E-UTP-S-WH-[0.1-20/0.05] |
NWYC5E-UTP-S-YL-[0.1-20/0.05] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Conductor | Color | Length: Custom | Wiring Type |
---|---|---|---|---|---|---|---|---|---|
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Black | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Blue | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | [Green / Bright Green / Pale Green] Green | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | [Gray / Light Gray] Gray | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | [Ivory / Cream] Ivory | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | [Green / Bright Green / Pale Green] Grass | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Orange | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Pink | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Purple | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Red | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Pale Blue / Light Blue | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | White | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | [Yellow / Light Yellow] Yellow | 0.1 ~ 100 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Black | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Blue | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | [Green / Bright Green / Pale Green] Green | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | [Gray / Light Gray] Gray | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | [Ivory / Cream] Ivory | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | [Green / Bright Green / Pale Green] Grass | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Orange | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Pink | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Purple | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Red | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | Pale Blue / Light Blue | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | White | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Single Wire | [Yellow / Light Yellow] Yellow | 0.1 ~ 100 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Black | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Blue | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | [Green / Bright Green / Pale Green] Green | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | [Gray / Light Gray] Gray | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | [Ivory / Cream] Ivory | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | [Green / Bright Green / Pale Green] Grass | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Orange | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Pink | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Purple | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Red | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Pale Blue / Light Blue | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | White | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | [Yellow / Light Yellow] Yellow | 0.1 ~ 20 | Cross | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Black | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Blue | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | [Green / Bright Green / Pale Green] Green | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | [Gray / Light Gray] Gray | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | [Ivory / Cream] Ivory | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | [Green / Bright Green / Pale Green] Grass | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Orange | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Pink | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Purple | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Red | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | Pale Blue / Light Blue | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | White | 0.1 ~ 20 | Straight | ||
- | IOBASE-T CABLE | 1 Piece(s) | 4 Day(s) | Stranded Wire | [Yellow / Light Yellow] Yellow | 0.1 ~ 20 | Straight |
Loading...
Category | CAT5e | Shield Structure | Non-Shielded・UTP | FA Network Standard | No Standard |
---|---|---|---|---|---|
Connector Type | RJ45-RJ45 | Conductor Size | AWG24 (0.20sq) | No. of Cores (No. of Connection Pins) | 8 Core |
Cable Outer Diameter | 5.0 to 5.9 | Length | Custom | Sheath Material | PVC |
UL | Cable Incompatible / Connector Compatible | PoE (Power Supply) | Compatible | Cable Type | Standard |
How can we improve?
How can we improve?