1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Mounting Straight Type / STP / CAT5e (Part Number)

MODULAR COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 201.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● This product can provide a relay by direct insertion of a LAN cable.
● Can be directly mounted to panels with pre-drilled holes.
● As an STP (shield) type, it is extremely resistant to noise.
● The use of a diecast zinc alloy cover gives it superior durability.


This product is the successor for NWSI-C5E-SH.

Product Description

This is a relay adapter which can be mounted to a panel and support a straight type RJ45 (Cat5e) with shield.

Specification Table

Panel Mounting Straight Type / STP / CAT5e: Related image
Panel Mounting Straight Type / STP / CAT5e: Related image

Overview of Specifications

Panel Mounting Straight Type / STP / CAT5e: Related image
Panel Mounting Straight Type / STP / CAT5e: Related image
Panel Mounting Straight Type / STP / CAT5e: Related image
Part Number
NWSI-C5E-SH2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 201.68

MODULAR COUPLER 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Type Jack (panel mounting type) Category CAT5e Shield Present (STP)
Dimension length(mm) 22.13 Dimension width(mm) 17.0 Dimension thickness(mm) 29.6
Features Zinc Alloy Die-cast Cover

Please check the type/dimensions/specifications of the part NWSI-C5E-SH2 in the Panel Mounting Straight Type / STP / CAT5e series.