(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Allows labels to be applied around the display.
• Labels stick well.
• Helps keep desks tidy.
A film is applied to this product, so make sure to remove the film before use.
[Features]·An accessory that can be attached to the side or edge of the display, on which you can attach sticky notes and memos · Firmly fixed to the display with strong adhesive
Specifications | ||
Model | PCMTL-BL30 | PCMTL-BR30 |
Material | Acrylic | |
External dimensions mm | 300 × 65 |
Classification | Display Accessory | Division | Other |
---|
Please check the type/dimensions/specifications of the part PCMTL-BL30 in the Plate for Applying Labels series.
How can we improve?
How can we improve?