(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shape | Box Quantity | Dimension Before Shrinkage (mm) | Dimension After Complete Shrinkage (mm) | Weight (g/m) | ||
Internal Diameter | Wall Thickness | Internal Diameter | Wall Thickness | |||
HSHTS-V2-2-T-10P | 1m ×10 pcs | 2.5±0.2 | 0.20±0.08 | ≤1.00 | 0.42±0.10 | 2.2 |
HSHTS-V2-3-T-10P | 3.5±0.3 | 0.25±0.10 | ≤1.5 | 0.46±0.10 | 3.0 | |
HSHTS-V2-4-T-10P | 4.6±0.3 | 0.25±0.10 | ≤2.00 | 0.46±0.10 | 5.6 | |
HSHTS-V2-5-T-10P | 5.5±0.4 | 0.25±0.10 | ≤2.50 | 0.50±0.10 | 6.2 | |
HSHTS-V2-6-T-10P | 6.5±0.4 | 0.28±0.12 | ≤3.00 | 0.55±0.10 | 8.3 | |
HSHTS-V2-8-T-10P | 8.5±0.5 | 0.30±0.12 | ≤4.00 | 0.58±0.10 | 9.9 | |
HSHTS-V2-10-T-10P | 10.5±0.5 | 0.30±0.12 | ≤5.00 | 0.58±0.10 | 10.6 |
Item | Characteristic Value |
Material | Ethylene-Vinyl Acetate |
Shrinkage Temperature (℃) | 90℃ |
Temperature Class (℃) | 105℃ |
Color | Clear |
Radial Shrinkage Ratio (%) | ≥50 |
Longitudinal Shrinkage Ratio (%) | -5~+5 |
Tensile Strength (MPa) | ≥10.4 |
Breakage Elongation (%) | ≥200 |
Rated Voltage (V) | 600 |
Volume Resistivity(Ω·cm) | 1014 |
Dielectric Strength (kV/mm) | ≥15 |
Concentricity (%) | ≥65 |
Shrinkage Ratio | 2.5:1 |
Part Number |
---|
HSHTS-V2-8-T-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,137.02 | TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) |
Loading...
Color | Milk white color | Flame Retardant | None | Adhesive | None |
---|---|---|---|---|---|
Tube Length(mm) | 1000 |
Please check the type/dimensions/specifications of the part HSHTS-V2-8-T-10P in the Heat Shrink Tubing Non Flame Retardant Clear series.
How can we improve?
How can we improve?