(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Dimension (mm) | Material | Weight (g) | ||
A | B | C | |||
CYD-P-880-T | 120 | 10 | 7 | Stainless Steel | 19 |
CYD-P-881 | 110 | 17 | |||
CYD-P-882 | 115 | 6 | 18 |
Part Number |
---|
CYD-P-881 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,486.68 | HAND TOOLS | 1 Piece(s) | Available | 9 Day(s) |
Loading...
Shape | High Quality | Material | Stainless Steel | Length(mm) | 250 |
---|---|---|---|---|---|
Height(mm) | 10 | Depth(mm) | 6 | Weight(g) | 18 |
How can we improve?
How can we improve?