(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Shape | Color | Length L(m/piece) | Wall Thickness T(mm) | Maximum Wire Harness Diameter D(mm) |
SRTTCN-10 | G(Grey) B(Black) | 5 | 0.7 | 10 |
SRTTCN-16 | 0.8 | 16 | ||
SRTTCN-22 | 0.9 | 22 | ||
SRTTCN-34 | 1.1 | 34 |
Material | Polyethylene |
Operating Temperature Range | -30℃~+100℃ |
Color | Gray/Black |
Part Number |
---|
SRTTCN-10-B-5 |
SRTTCN-10-G-5 |
SRTTCN-16-B-5 |
SRTTCN-16-G-5 |
SRTTCN-34-B-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,164.88 | TUBE | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,159.56 | TUBE | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,194.76 | TUBE | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,198.54 | TUBE | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,363.98 | TUBE | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Color | Gray | Maximum Wire Harness Diameter(mm) | 10 |
---|
How can we improve?
How can we improve?