1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tubing Thin Wall【10 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,120.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Heat shrink tubing with wall thickness less than 0.5mm after shrinkage
●The wall after shrinkage is less than 0.5mm, providing excellent flexibility.
●Flame retardant grade up to VW-1.

Specification Table




Part NumberBox QuantityDimension Before Shrinkage (mm)Dimension After Complete Shrinkage (mm)
Internal DiameterWall ThicknessInternal DiameterWall Thickness
NAVCN-1.5-10P1m ×10 pcs2.00+0.20
-0.10
0.13±0.05≤0.800.25±0.06
NAVCN-2-10P2.40+0.20
-0.10
≤1.00
NAVCN-3-10P3.50+0.20
-0.10
≤1.500.30±0.06
NAVCN-4-10P4.50+0.20
-0.10
0.15±0.05≤2.00
NAVCN-5-10P5.50+0.20
-0.10
≤2.50
NAVCN-6-10P6.50+0.20
-0.10
≤3.00
NAVCN-8-10P8.50+0.30
-0.10
≤4.000.32±0.06
NAVCN-10-10P10.5+0.30
-0.10
0.16±0.05≤5.000.34±0.06
NAVCN-12-10P12.5+0.30
-0.10
≤6.00
NAVCN-14-10P14.5+0.30
-0.10
≤7.00
NAVCN-16-10P16.5+0.60
-0.10
0.18±0.05≤8.000.38±0.08
NAVCN-20-10P21.0±0.500.20±0.05≤10.00.42±0.08

Overview/Features

Material/Performance
ItemCharacteristic Value
MaterialPolyolefin
Shrinkage Temperature (℃)90
Temperature Class (℃)125
ColorBlack
Radial Shrinkage Ratio (%)≥50
Longitudinal Shrinkage Ratio (%)≤5
Tensile Strength (MPa)≥10.4
Breakage Elongation (%)≥200
After AgingTensile Strength (MPa)≥7.3
Breakage Elongation (%)≥100
Rated Voltage (V)300
Volume Resistivity(Ω.cm)1014
Dielectric Strength(kv/mm)≥15
Flame RetardanceVW-1
Shrinkage Ratio2.5:1
Part Number
NAVCN-1.5-10P
NAVCN-3-10P
NAVCN-20-10P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal diameter (before contraction)
(mm)

฿ 1,120.10

TUBE 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) 2

฿ 1,135.18

TUBE 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) 3.5

฿ 1,690.38

TUBE 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) -

Loading...

  1. 1
 

Basic Information

Material Polyolefin Color Black Flame Retardant Present
Adhesive None Tube Length(mm) 1000 Special Function/Application Heat resistant