1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fusion-Bonded UL2464 300V Cable with Shield (Part Number)

CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Signal cable with crimped shield for pressure welding connector
●Plane processing (1.27mm pitch) is performed at both ends of the twisted-pair shielded cable like flat cable, which can be easily processed onto the crimp type connector.
●Fusion-bonded cable using a small diameter cable with a rated voltage of 300V. Please refer to the cable specifications for electrical characteristics.
·Model number is expressed in the number of pairs, where 1 pair (1P) represents 2 cores. (For example, 5P means the fused portion has 10 cores).
· When ordering, please pay attention to the specified length and quantity. Do not confuse.
· The product may differ from the photo, which shall be subject to the material object.
· · If it is not used for a long time, the crimping part may become defective. Please process and use it within one week.

Specification Table




ShapeMelting Pitch/ ShapeNumber of PairsSpecified LengthAWG
Dimensions
Section Area mm2TwistedCable Core NumberOuter Diameter
mm
Electrical PropertiesConductorInsulationCoat MaterialShield
Maximum allowable current
A(30℃)
Insulation Resistance
MΩ/km(20℃)
Maximum Voltage
V/min
Specification
pcs/mm
TinThickness
mm
Outer Diameter
mm
CNA2464
UL style2464
Single-Shield
1.27FN
Single-Ended Fusion


1.27FE
Dual-Ended Fusion
10P1~50m
(Specified down to 0.1m increments)
280.08Twisted Pair208.91.83Above 1005007/0.127Tin0.331.04PVCIncluded
13P269.81.74
17P3410.91.55
20P4011.61.53
25P5012.71.44
*The rated voltage of the cable is 300V, so it does not meet the rating requirements of general crimp connector.

Overview/Features




Pressure Weld CENTRONICS Connector>>Click here
Pressure Weld MIL Female Connector>>Click here
Pressure Weld FCN Connector>>Click here

Manual Pressure Welding Tool>>Click here
Current Reduction Factor
Environmental Temperature(℃)30 or Less40506070
Current Reduction Factor1.000.890.770.630.45
The allowable current value means the calculated value with single piece suspended in the air at the ambient temperature of 30℃, instead of the guaranteed value.
When the ambient temperature is over 30℃, the allowable current is multiplied by the current reduction coefficient in the above table.
(Example) The allowable current value of 5 pairs of CNA2464 at ambient temperature of 40℃
1×0.89=0.89(A)

Part Number
CNA2464-1.27FE-10P-[0.2-50/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

-

CABLE 1 Piece(s) 7 Day(s)

Loading...

  1. 1
 

Basic Information

Conductor Cross Section(mm2) 0.08 AWG size(AWG) 28 Number Of Cores(Core) 20
Rated Voltage 300V Shield Present Representative Standard UL
Sheath (outer coating) color Black Sheath (outer coating) material PVC Insulation body materials PVC
Power supply/signal For signals Maximum Voltage(V/min) 500 Melting Pitch/ Shape Dual-Ended Fusion
Twisted Twisted Pair Electroplating Tin Part Number Twisted-Pair(1.27mm pitch)