(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Color | Rated Voltage | Rated Current | Rated Section Area | ||||
UL/CSA Rating | IEC Rating | UL Rating | CSA Rating | IEC Rating | UL/CSA Rating | Flexible Lead Wire | |||
BTSE-2TB-G-10P | 10 pcs | Grey | 600VAC | 800VAC | 15A | 20A | 24A | AWG24-14 | 0.2~2.5mm2 |
BTSE-2TB-BE-10P | Blue | ||||||||
BTAT-3TB-G-10P | Grey | 20A | 25A | 24A | AWG24-14 | 0.2~2.5mm2 | |||
BTAT-3TB-OR-10P | Orange |
Wiring Terminal | Ground Terminal>>Click here | End Plate/Partition Plate>>Click here | Crossing Fittings | Fastener>>Click here | Warning Sign>>Click here | DIN Rails |
BTSE-2TB-G-10P BTSE-2TB-BE-10P | BTSE-2TB-GY-10P | BTSE-2EI-G-10P BTSE-2EI-OR-10P | BT-2J-G-10P | MAES-35S-10P | BTSE-2PM-10P | >>Click here, >>Click here |
BTAT-3TB-G-10P BTAT-3TB-OR-10P | BTAT-3TB-GY-10P | BTAT-3EI-G-10P BTAT-3EI-OR-10P | - |
Part Number |
---|
BTAT-3TB-G-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of input/outputs | Rated current (UL) (A) |
---|---|---|---|---|---|---|---|---|
฿ 1,234.94 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 1 to 2 | 20 |
Loading...
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Rated current (IEC)(A) | 24 | Color | Grey | Rated Section Area (UL/CSA) | AWG24-14 |
Rated Section Area (Flexible Lead Wire)(mm2) | 0.2~2.5 | Height(mm) | 41.92 | Width(mm) | 42.2 |
Thickness(mm) | 5.1 | Number of Channels | 2 |
Please check the type/dimensions/specifications of the part BTAT-3TB-G-10P in the BTSE Series European Style Terminal Blocks (Rail Mounted/Multi-Channel/Side Connection) series.
Part Number |
---|
BTAT-3TB-OR-10P |
BTSE-2TB-G-10P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of input/outputs | Rated current (UL) (A) |
---|---|---|---|---|---|---|---|
฿ 1,245.04 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 1 to 2 | 20 | |
฿ 1,184.66 | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 1 to 1 | 15 |
How can we improve?
How can we improve?