(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Color | Rated Voltage | Rated Current | Rated Section Area | ||||
UL/CSA Rating | IEC Rating | UL Rating | CSA Rating | IEC Rating | UL/CSA Rating | Flexible Lead Wire | |||
RTBS-2.5TB-GY-10P | 10 pcs | Green/Brown | 300VAC | 690VAC | 20A | 20A | 32A | AWG24-14 | 0.2~2.5mm2 |
RTBS-3TB-GY-10P | 600VAC | 800VAC | |||||||
RTBS-5TB-GY-10P | 30A | 40A | 41A | AWG24-10 | 0.25~4.0mm2 | ||||
RTBS-10TB-GY-10P | 65A | 65A | 76A | AWG24-6 | 0.5~6.0mm2 |
Ground Terminals | Wiring Terminals>>Click here | Cover/Partition Plate>>Click here | Fastener>>Click here | Marking Plate>>Click here | DIN Rails |
RTBS-2.5TB-GY-10P | RTBS-2.5TB-G-10P | RTBS-2.5EI-G-10P | MAES-35S-10P | RTBS-5MC-10P | >>Click here, >>Click here |
RTBS-3TB-GY-10P | RTBS-3TB-G-10P | RTBS-3EI-G-10P | RTBS-3MC-10P | ||
RTBS-5TB-GY-10P | RTBS-5TB-G-10P | RTBS-5MC-10P | |||
RTBS-10TB-GY-10P | RTBS-10TB-G-10P | RTBS-10MC-10P | |||
RTBS-2.5TB-GY-10P | RTBS-2.5TB-BE-10P | RTBS-2.5EI-OR-10P | RTBS-5MC-10P | ||
RTBS-3TB-GY-10P | RTBS-3TB-BE-10P | RTBS-3EI-OR-10P | RTBS-3MC-10P | ||
RTBS-5TB-GY-10P | RTBS-5TB-BE-10P | RTBS-5MC-10P | |||
RTBS-10TB-GY-10P | RTBS-10TB-BE-10P | RTBS-10MC-10P |
Part Number |
---|
RTBS-3TB-GY-10P |
RTBS-5TB-GY-10P |
RTBS-10TB-GY-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Rated current (IEC) (A) | Rated current (UL) (A) |
---|---|---|---|---|---|---|---|---|
฿ 1,439.36 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 32 | 20 | |
฿ 1,467.92 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 41 | 30 | |
฿ 1,580.94 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 76 | 65 |
Loading...
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Color | Grey | Rated Section Area (UL/CSA) | AWG24-14 |
Rated Section Area (Flexible Lead Wire)(mm2) | 0.2~2.5 | Height(mm) | 41.92 | Width(mm) | 42.2 |
Thickness(mm) | 5.1 | Number of Channels | 2 |
How can we improve?
How can we improve?