(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | Pitch |
RTBS-3MC-10P | 10 pcs | 5.3mm |
RTBS-5MC-10P | 6.2mm | |
RTBS-10MC-10P | 10.2mm |
Part Number |
---|
RTBS-5MC-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,086.02 | TERMINAL BLOCK | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) |
Loading...
Color | White | Compatible Terminal Block | BTDK-2.5-PE | Package Quantity(pcs) | 10 |
---|---|---|---|---|---|
Pitch(mm) | 6.2 | Material | PA66(UL94-V0) |
Please check the type/dimensions/specifications of the part RTBS-5MC-10P in the Mark Strips for RTBS Series European Style Terminal Blocks series.
How can we improve?
How can we improve?