(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Package Quantity | External Dimensions (mm) | Compatible Electric Wire Size | Compatible Tool | ||||||||
d2 | W | F | L | E | D | d1 | T | Section Area (mm2) | AWG | |||
STKA-1.25-3 | 100 pcs | 3.2 | 5.5 | 5.0 | 11.6 | 4.8 | 3.4 | 1.7 | 0.8 | 0.5-1.5 | 22-16 | NH-1 MTR-TOOL-NN (>>Click here >>Click here) MTR-TOOL-NN45 (>>Click here) |
STKA-1.25-3.5 | 3.7 | 6.6 | 6.3 | 13.5 | ||||||||
STKA-1.25-4 | 4.3 | 8.0 | 7 | 14.8 | ||||||||
STKA-1.25-5 | 5.3 | 8.0 | ||||||||||
STKA-2-3 | 3.2 | 6.6 | 4.7 | 12.0 | 4.1 | 2.3 | 0.8 | 1.5-2.5 | 16-14 | |||
STKA-2-3.5 | 3.7 | 6.3 | 13.5 | |||||||||
STKA-2-4 | 4.3 | 8.5 | 7.8 | 15.9 | ||||||||
STKA-2-5 | 5.3 | 9.5 | 7.3 | 15.6 |
Part Number |
---|
STKA-1.25-3 |
STKA-1.25-3.5 |
STKA-2-4 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,293.40 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 3.2 | 5.5 | - | |
฿ 1,055.82 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | 98 Day(s) | 3.7 | 6.6 | 13.5 | ||
฿ 1,356.54 | CRIMPING TERMINAL | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 4.3 | 8.5 | 15.9 |
Loading...
Type | Bare crimp terminal | Representative Standard | UL | Box Package Quantity(pcs) | 100 |
---|
How can we improve?
How can we improve?