1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimping Tool, Dedicated Crimp Terminal Manual Tools (MTR-TOOL-NN)

TERMINAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,896.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Crimping of MTR series bare crimp terminal is possible.
● MTR series wire size 1.25 – 5.5 mm2 is supported.


· This is a die separation model tool and is not intended for calibration.
· Crimp count guideline 5000 times or less.
· It cannot be repaired. Please understand.

Product Description

Capable of crimping MTR series bare crimp terminals with cable size of 1.25 to 5.5 mm2.

Specifications

Dedicated Crimp Terminal Manual Tools (MTR-TOOL-NN):Related Image

More Information

Specifications
Size (Total Length)
260mm
Weight546g
Part Number
MTR-TOOL-NN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,896.77

TERMINAL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Applicable type Stripped Crimp Terminal Terminal shape Round / Y-Model / Bar-Model / Ring-shaped Terminal size(mm2) 1.25 ~ 5.5
Product classification Crimping Tool

Please check the type/dimensions/specifications of the part MTR-TOOL-NN in the Crimping Tool, Dedicated Crimp Terminal Manual Tools (MTR-TOOL-NN) series.