(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Number of Holes | Triode Type | Weight (g) |
CTB-4-M12 | 4-Hole | PNP | 157 |
CTB-8-M12 | 8-Hole | 204 |
①Outer Box | Transparent Part | TPU (Thermoplastic Polyurethane) |
Black Part | PA (UL 94HB) | |
②Insulated Part of M12 Connector | PA (UL 94HB) | |
③Outer Cover | PBT (Black) | |
④Packing for Fixed Head | Gray | PBT (Black) |
Black | PBT (Black) | |
⑤Electric Wire Fixed Head | PBT (Black) | |
⑥Terminal Block Part | Army Green | |
⑦Contact Part | Gold Plated Copper Alloy | |
⑧Fixing Screw | Material+Plating | |
⑨Nameplate | White |
Rated Voltage (V)*1 | 24VDC (18V~30.2V) |
Rated Current of Pin (A)*1 | 4A |
Allowable Max Current (A)*1 | 8A |
Breakdown Voltage (V) | 0.8KV |
Resistance of Pin | MAX 5mΩ |
LED Input Current | 4mA |
Applicable Range of Electric Wire (mm) | φ8.5~φ14 |
Applicable Electric Wire Section Area | 0.14mm2~1.5mm2 |
Waterproof level | IP65, IP67 |
Operating Temperature Range*1 | -20℃~70℃ |
Part Number |
---|
CTB-8-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,592.06 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Number of Holes | 4-Hole | Material·Color | Brass (Nickel Plated) | Triode Type | PNP |
---|---|---|---|---|---|
Compatible Cable Diameter(Φ(mm)) | 8.5~14 | Weight(g) | 53.03 | Dimensions(mm) | 150×50×17 |
How can we improve?
How can we improve?