1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

D-sub Connectors Large Current Solder Terminal【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 412.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Machine contact for large current D-sub connector
● It is designed with D-sub configuration and ideal for large current.
●Optional 10A and 20A gold-plated terminals are available.
● It is used with shell. For the shell, refer to bPage 620.
Basic SPEC
Rated CurrentRated VoltageInsulation Resistance (500VDC)Maximum VoltageContact ResistanceOperating Temperature
10A or 20A125V (AC)5000M or MoreΩ1000Vr.m.s20mΩ or less-55℃~+125℃
Compatible Cable: AWG18~12 or 0.8~3.3mm2

Specification Table




Part NumberPackage QuantityRated CurrentContact ShapeDimension (mm)
A±0.2B±0.2C±0.3D±0.3
HCPN-10SP-10P10pcs10AMale2.51.77.66.8
HCPN-20SP-10P20A3.62.76.85.9
HCPN-10SS-10P10AFemale2.51.77.05.6
HCPN-20SS-10P20A3.62.77.05.6

Overview/Features

[M]Material
ItemMaterialSurface Treatment
TerminalCopper AlloyGold Plated
Clamp RingCopper Alloy-
Part Number
HCPN-10SP-10P
HCPN-10SS-10P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 412.08

CONNECTOR 50 Pack(s)

10 Pieces Per Package

58 Day(s)

฿ 1,465.66

CONNECTOR 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s)

Loading...

  1. 1
 

Basic Information

Connector Shape Circular Type Connector series initials D・E・F D/E/F Dsub
Applicable pin/contact Other Number Of Pins 1 Application Cable to cable
Wire connection method Solder Connection direction Straight Protection function (environmentally resistant) None
Contact Shape Male Applicable Electric Wire Section Area(mm2) 0.14~0.52