(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Number of Cores | Contact Shape | A±0.25 (mm) | B±0.25 (mm) | C±0.25 (mm) | D±0.25 (mm) | E±0.25 (mm) | F±0.25 (mm) |
DPC-9SP | 9 | Male | 30.81 | 24.99 | 16.92 | - | 11.08 | 19.20 |
DPC-15SP | 15 | 39.20 | 33.30 | 25.25 | - | 19.39 | 27.70 | |
DPC-25SP | 25 | 53.05 | 47.04 | 38.96 | - | 33.24 | 41.10 | |
DPC-37SP | 37 | 69.40 | 63.50 | 55.42 | - | 49.86 | 57.30 | |
DPC-50SP | 50 | 67.00 | 61.00 | 52.81 | - | 44.32 | 55.10 | |
DPC-9SS | 9 | Female | 30.81 | 24.99 | - | 16.33 | 11.08 | 19.20 |
DPC-15SS | 15 | 39.20 | 33.30 | - | 24.70 | 19.39 | 27.70 | |
DPC-25SS | 25 | 53.05 | 47.04 | - | 38.40 | 33.24 | 41.10 | |
DPC-37SS | 37 | 69.40 | 63.50 | - | 54.80 | 49.86 | 57.30 | |
DPC-50SS | 50 | 67.00 | 61.00 | - | 52.20 | 44.32 | 55.10 |
Shell Type | Corresponding Page No. |
Universal Resin Shell | >> Click here |
EMI Shielded Resin Shell | >> Click here |
45° Angle Resin Shell | >> Click here |
Universal Metal Shell | >> Click here |
90° Angle Metal Shell | >> Click here |
EMI Shielded One-Touch Resin Shell | >> Click here |
Item | Material | Surface Treatment/Color |
Insulator | PBT (UL94V-0) | Black |
Housing | Steel | Tin |
Part Number |
---|
DPC-9SP |
DPC-9SS |
DPC-15SS |
DPC-25SP |
DPC-25SS |
DPC-37SP |
DPC-50SS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number of Pins |
---|---|---|---|---|---|---|---|
฿ 59.32 | CONNECTOR | 500 Piece(s) | 58 Day(s) | Male (plug) | 9 | ||
฿ 1,059.04 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Female (socket) | 9 | |
฿ 1,060.48 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Female (socket) | 15 | |
฿ 1,061.20 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Male (plug) | 25 | |
฿ 1,062.62 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Female (socket) | 25 | |
฿ 75.04 | CONNECTOR | 500 Piece(s) | 58 Day(s) | Male (plug) | 37 | ||
฿ 1,109.06 | CONNECTOR | 1 Piece(s) | Available | 6 Day(s) | Female (socket) | 50 |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | D/E/F | Dsub |
---|---|---|---|---|---|
Application | Cable to Circuit Board | Allowable Current(A) | 3 | Allowable Voltage(V) | AC500 |
Wire connection method | Crimp | Connection direction | Straight | Protection function (environmentally resistant) | None |
Shape | D-sub Type$Connector Shell | Maximum Voltage | 1000Vr.m.s/1 minute | Case Material | Glass Fiber-Reinforced PBT Resin |
Compatible Cable Specification | 0.2~2.5mm ² | Dimensions A(mm) | 39.14 |
How can we improve?
How can we improve?