1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

European-Model 1 Pair 9 x 2 pole, N Split Common Terminal Block (Part Number)

TERMINAL BLOCK

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • European-Model 1 Pair 9 x 2 pole, N Split Common Terminal Block
  • European-Model 1 Pair 9 x 2 pole, N Split Common Terminal Block
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • For Power Supply
  • Connection in Boards
  • Space-saving
  • PLC
Part Number :
  • From :
    ฿ 561.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● European model screw clamp terminal block model with space-saving 60 mm width design.
● Input PN terminals are available with 2 poles each and can be identified with P (orange) and N (gray).
● Output PN terminals are available with 3 poles x 3 stages each and can be identified with P (orange) and N (gray).
● Compatible External Wire Diameter AWG 24 – 12
● 125V AC / DC 10A (max)
● 35 mm DIN Rail Mounting

■ Compatible Crimp Terminals
Ferrule (Rod Terminal)

European-Model 1 Pair 9 x 2 pole, N Split Common Terminal Block:Related Image

European-Model 1 Pair 9 x 2 pole, N Split Common Terminal Block:Related Image

Product Description

Space-saving, set-model terminal block convenient for ensuring the power supply of additional equipment

Specifications

European-Model 1 Pair 9 x 2 pole, N Split Common Terminal Block:Related Image

Model NumberMass (g)
MWS-COM2-ET973

More Information

Specifications
Rated Voltage125 VAC / DC
Rated Current10 A
Withstand Voltage500 VAC / 1 Minute Interval
Tightening Torque0.4 N ∙ m (max)
Compatible WireAWG24 ~ AWG12
  
Material
Case Main BodyPVC UL94-V0
Case Side PlatePA66 UL94-V0
Terminal BlockPA66 UK94-V0
Part Number
MWS-COM2-ET9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 561.29

TERMINAL BLOCK 1 Piece(s) Available Same day

Loading...

  1. 1

Drawing

European-Model 1 Pair 9 x 2 pole, N Split Common Terminal Block:Related Image

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Assembled product
Number of Poles(Pole) 2 Screw Size M2.5 Number of input/outputs 1-to-N
Rated current (JIS)(A) 10 External dimensions(Width 4 x Depth x Height (mm)) 60 x 48 x 66.5 Supported equipment manufacturer Optional
Number of Commons Bipolar (P, N) Crimp terminal Rod Terminal

Please check the type/dimensions/specifications of the part MWS-COM2-ET9 in the European-Model 1 Pair 9 x 2 pole, N Split Common Terminal Block series.