1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wooden Circuit Board Customer Requested Size

Wooden Circuit Board Customer Requested Size
You can add up to 6 items per a category to the compare list.

  • Free Size
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Wooden Circuit Board Customer Requested Size
· Flat laminated plywood panel
· Sizes can be selected in 1 mm increments

・This product is not made from fireproof material.
Avoid using it near flames.
・This product may weaken or rot if it gets wet or is left in a humid area. Take care when selecting a storage area for this product.
・The size of the mounting holes drilled in the corners (E holes) can be selected from the E hole size table.
・Other drilling cannot be done.
Wooden Circuit Board Customer Requested Size: Related Image

Product Description

[Features]It is a wooden panel in customizable size, which is perfect for circuit board applications. A flat panel made of laminated plywood. You can select the size in 1 mm increments.

Specification Table

 Wooden Circuit Board Customer Requested Size: Related Image
HW
100 to 200
201 to 300
301 to 400
401 to 500
501 to 600
601 to 700
701 to 800
Wooden Circuit Board Customer Requested Size: Related Image
HW
100 to 200
201 to 300
301 to 400
401 to 500
501 to 600
601 to 700
701 to 800
 

Basic Specifications

 
Alteration CodeDetails of Alterations
NHSAddition of Grid Seal
Part Number
WNKT12-[100-800/1]-[100-800/1]-E[3,​4,​5,​6,​8,​10]
WNKT12-[100-800/1]-[100-800/1]-EN
WNKT16-[100-800/1]-[100-800/1]-E[3,​4,​5,​6,​8,​10]
WNKT16-[100-800/1]-[100-800/1]-EN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThickness
(mm)
Dimensions Horizontal W
(mm)
Dimensions Vertical H
(mm)
Mounting Hole

-

BRAKET 1 Piece(s) 5 Day(s) 1012100 ~ 800100 ~ 8003 ~ 10

-

BRAKET 1 Piece(s) 5 Day(s) 1012100 ~ 800100 ~ 800Not Included

-

Parts plate 1 Piece(s) 5 Day(s) 1016100 ~ 800100 ~ 8003 ~ 10

-

Parts plate 1 Piece(s) 5 Day(s) 1016100 ~ 800100 ~ 800Not Included

Loading...

  1. 1

Outline Drawing

Basic Information

Material Laminated Plywood Material Laminated Plywood Dimensions(mm) Hole Machining Incompatible