(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat resistant silicone tube usable in a wide range of applications
Model | Internal Diameter | Outer Diameter | Color | Overall Length (m) | Weight* (g/m) |
TUBS | 1 | 2 | N | 10 | 3.0 |
2 | 3 | 5.0 | |||
3 | 4 | 7.0 | |||
4 | 5 | 9.0 | |||
5 | 6 | 11.0 | |||
6 | 7 | 13.0 | |||
7 | 8.4 | 21.6 | |||
8 | 9.4 | 24.4 | |||
9 | 10.6 | 31.4 | |||
10 | 11.6 | 34.6 |
Material | Silicone Rubber |
Operating Temperature Range | −50°C to 200°C |
Tensile Strength | 3.45 MPa |
Tear Strength | 15 kgf/cm |
Insulation Pressure Tolerance | 600 V |
Color | Translucent white (translucent) |
Material | Silicone Rubber | Operating temperature range(℃) | -50 ~ 200 | Color | Milky White |
---|---|---|---|---|---|
Internal diameter Φ(mm) | 7 | Outer diameter Φ(mm) | 8.4 | Total length(m) | 10 |
Please check the type/dimensions/specifications of the part TUBS-7-8.4-N-10 in the Heat Resistant Silicone Tube (Thin Walls) series.
How can we improve?
How can we improve?