(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sino-Japanese Common Model Used Branded Material Used AC Servo Motor Conversion Harness for Control Signal
Manufacturer | Compatible Amplifier | Connector Type | Shape Specification Type | Cable Type | Specified Length (m) |
Mitsubishi Electric Corporation | MR-J2S-□A | GRNTF (Black) GRNTT (White) Sumitomo 3M GRPTF (Black) Misumi Original | E20-M20 | ![]() | 0.2 ~ 50 (Can be specified by 0.1m increments) |
MR-J3-□A | E50-M50 | ||||
Yaskawa Electric Corporation | ΣV SGDV ∑III SGDS ∑II SGDM ∑II SGDH | ||||
∑II SGDJ | E26-M34 (1 Guide Key) | ||||
Panasonic Corporation | MINAS AIII | E50-M50 (1 Guide Key) | |||
MINAS A | |||||
Omron Corporation | G5 R88D-WT | ||||
Others | --- | E36-M40 (1 Guide Key) |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Conversion Cable Model Number | Outline Drawing | Compatible Terminal Blocks | Terminal Block Page |
Model Number | |||
GRNTF-E20-M20 GRPTF-E20-M20 | ![]() | MWS-M20-HT20 | |
GRNTF-E50-M50 GRPTF-E50-M50 | MWS-M50-HT50 | ||
GRNTF-E26-M34 GRPTF-E26-M34 | MWS-M34-HT34 |
Part Number |
---|
GRNTF-E20-M20-WA-[0.2-50/0.1] |
GRNTF-E20-M20-WE-[0.2-50/0.1] |
GRNTF-E26-M26-WE-[0.2-50/0.1] |
GRNTF-E26-M34-WA-[0.2-50/0.1] |
GRNTF-E36-M40-WA-[0.2-50/0.1] |
GRNTF-E50-M50-WA-[0.2-50/0.1] |
GRNTT-E20-M20-WA-[0.2-50/0.1] |
GRNTT-E20-M20-WE-[0.2-50/0.1] |
GRNTT-E26-M26-WA-[0.2-50/0.1] |
GRNTT-E26-M26-WE-[0.2-50/0.1] |
GRNTT-E26-M34-WA-[0.2-50/0.1] |
GRNTT-E36-M40-WA-[0.2-50/0.1] |
GRNTT-E50-M50-WA-[0.2-50/0.1] |
GRNTT-E50-M50-WE-[0.2-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application 1 | Connector shape | Outer diameter image | Cable type | Shield | Supported amplifiers | Supported manufacturers | Applicable Series | Product Drawings 1 | Compatible Amplifier | Shield | Specified Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | HARNESS | 1 Piece(s) | 7 Day(s) | For Signal Control | Double-ended | Hood Black | NA20276 Shielded | 1 Layer Shield | MR-J2S-□A | Mitsubishi Electric Corporation | - | - | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | - | - | MWS-M20-HT20 | Black Hood | MR-J3-□A, ΣV SGDV-□, MINAS A6, MINAS A5, G5 R88D-WT□ | Single-Unshielded | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | - | - | MWS-M20-HT20 | Black Hood | - | Single-Unshielded | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | For Signal Control | Double-ended | Hood Black | NA20276 Shielded | 1 Layer Shield | ∑II SGDJ | Yaskawa Electric Corporation | - | - | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | IEEE1284⇔MIL Connector Conversion | Double-ended | Hood Black | NA20276 Shielded | 1 Layer Shield | - | - | - | - | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | For Signal Control | Double-ended | Hood Black | NA20276 Shielded | 1 Layer Shield | MR-J3-□A / ∑V SGDV / ∑IIISGDS / ∑IISGDM / ∑II SGDH / MINASAIII / MINASA / R88D-WT | Mitsubishi Electri / Yaskawa Electric / Panasonic / Omron | - | - | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | For Signal Control | Double-ended | Hood White | NA20276 Shielded | 1 Layer Shield | MR-J2S-□A | Mitsubishi Electric Corporation | - | - | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | - | - | MWS-M20-HT20 | Black Hood | MR-J3-□A, ΣV SGDV-□, MINAS A6, MINAS A5, G5 R88D-WT□ | Single-Unshielded | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | For Signal Control | Double-ended | Hood White | NA20276 Shielded | 1 Layer Shield | - | - | - | - | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | - | - | MWS-M20-HT20 | Black Hood | - | Single-Unshielded | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | For Signal Control | Double-ended | Hood White | NA20276 Shielded | 1 Layer Shield | ∑II SGDJ | Yaskawa Electric Corporation | - | - | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | IEEE1284⇔MIL Connector Conversion | Double-ended | Hood White | NA20276 Shielded | 1 Layer Shield | - | - | - | - | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | For Signal Control | Double-ended | Hood White | NA20276 Shielded | 1 Layer Shield | MR-J3-□A / ∑V SGDV / ∑IIISGDS / ∑IISGDM / ∑II SGDH / MINASAIII / MINASA / R88D-WT | Mitsubishi Electri / Yaskawa Electric / Panasonic / Omron | - | - | - | - | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | - | - | MWS-M20-HT20 | Black Hood | MR-J3-□A, ΣV SGDV-□, MINAS A6, MINAS A5, G5 R88D-WT□ | Single-Unshielded | 0.2 ~ 50 |
Loading...
Supported equipment | Servo |
---|
How can we improve?
How can we improve?