(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable compatible with OMRON PLC CS series. The IEEE harness uses a highly reliable 3M connector. For specifications with a spade terminal on one side or with a wire marker sleeve, the PLC signal name is printed on a wire marker sleeve. The specifications with connectors on both ends have straight connections.
(1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1 m terminal block set) | ||
![]() | ●See here for details regarding angle types and different cable types. ●Refer to Connection Diagram Page for wire colors. | ![]() | ●See here for details regarding angle types and different cable types. ●Can be used together with applicable terminal blocks. | ![]() |
PLC Model Number | (1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1 m terminal block set) | |||
Model Number | Specified Length (m) | Model Number | Specified Length (m) | Model Number | ||
Input Unit | CS1W-ID231 CS1W-ID261 | GPN-CS2S-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | GPN-CS2D-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | GRPTS-F40-M40-OM1SET |
Output Unit | CS1W-OD231 CS1W-OD232 CS1W-OD261 CS1W-OD262 | GPN-CS2S-WA-(Length) | GPN-CS2D-WA-(Length) | GRPTS-F40-M40-OM1SET | ||
I/O Unit | CS1W-MD261 CS1W-MD262 | GPN-CS2S-WA-(Length) | GPN-CS2D-WA-(Length) | GRPTS-F40-M40-1-SET | ||
TTL I/O Unit | CS1W-MD561 | GPN-CS2S-WA-(Length) | GPN-CS2D-WA-(Length) | GRPTS-F40-M40-1-SET | ||
Positioning Control Unit | CS1W-NC113 CS1W-NC133 CS1W-NC213 CS1W-NC233 CS1W-NC413 CS1W-NC433 | GPN-CS3S-WA-(Length) | GPN-CS3D-WA-(Length) |
PLC Model Number | (1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1 m terminal block set) | ||||
Model Number | Specified Length (m) | Model Number | Specified Length (m) | Model Number | |||
Motion Control Unit | CS1W-MC221 | Input / Output | GPN-CS9S-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | GPN-CS9D-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | |
DRV | GPN-CS22S-WA-(Length) | GPN-CS22D-WA-(Length) | |||||
CS1W-MC421 | Input / Output | GPN-CS9S-WA-(Length) | GPN-CS9D-WA-(Length) | ||||
DRV X / Y | GPN-CS9S-WA-(Length) | GPN-CS9D-WA-(Length) | |||||
DRV Z / U | |||||||
MPG | GPN-CS8S-WA-(Length) | GPN-CS8D-WA-(Length) | |||||
Fast Counter Unit | CS1W-CT021 CS1W-CT041 | GPN-CS2S-WA-(Length) | GPN-CS2D-WA-(Length) | GRPTS-F40-M40-1-SET | |||
Customizable Counter Unit | CS1W-HCP22-V1 | Input / Output 1 | GPN-CS6S-WA-(Length) | GPN-CS6D-WA-(Length) | |||
Input / Output 2 | GPN-CS2S-WA-(Length) | GPN-CS2D-WA-(Length) | GRPTS-F40-M40-1-SET | ||||
CS1W-HCA22-V1 | Input / Output 1 | GPN-CS6S-WA-(Length) | GPN-CS6D-WA-(Length) | ||||
Input / Output 2 | GPN-CS2S-WA-(Length) | GPN-CS2D-WA-(Length) | GRPTS-F40-M40-1-SET | ||||
CS1W-HCA12-V1 | Input / Output 1 | GPN-CS6S-WA-(Length) | GPN-CS6D-WA-(Length) | ||||
Input / Output 2 | GPN-CS2S-WA-(Length) | GPN-CS3D-WA-(Length) | GRPTS-F40-M40-1-SET | ||||
CS1W-HIO01-V1 | GPN-CS6S-WA-(Length) | GPN-CS6D-WA-(Length) |
(4) With Y terminal | (5) With loose wires & mark tube | ||
![]() | ●A cable that comes with a Y terminal and mark tube with PLC signal names. | ![]() | ●A cable that comes with mark tube with PLC signal names. |
PLC Model Number | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||||
Model Number | Specified Length (m) | Model Number | Specified Length (m) | ||||
Input Unit | CS1W-ID231 | GPN-CS26Y-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | GPN-CS26T-BB-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | >>Click here | |
CS1W-ID261 | Input 1 | GPN-CS27Y-WA-(Length) | GPN-CS27T-BB-(Length) | ||||
Input 2 | GPN-CS28Y-WA-(Length) | GPN-CS28T-BB-(Length) | |||||
Output Unit | CS1W-OD231 | GPN-CS29Y-WA-(Length) | GPN-CS29T-BB-(Length) | ||||
CS1W-OD232 | GPN-CS32Y-WA-(Length) | GPN-CS32T-BB-(Length) | |||||
CS1W-OD261 | Output 1 | GPN-CS33Y-WA-(Length) | GPN-CS33T-BB-(Length) | ||||
Output 2 | GPN-CS34Y-WA-(Length) | GPN-CS34T-BB-(Length) | |||||
CS1W-OD262 | Output 1 | GPN-CS35Y-WA-(Length) | GPN-CS35T-BB-(Length) | >>Click here | |||
Output 2 | GPN-CS36Y-WA-(Length) | GPN-CS36T-BB-(Length) | |||||
I/O Unit | CS1W-MD261 | Input / Output 1 | GPN-CS37Y-WA-(Length) | GPN-CS37T-BB-(Length) | |||
Input / Output 2 | GPN-CS38Y-WA-(Length) | GPN-CS38T-BB-(Length) | |||||
CS1W-MD262 | Input / Output 1 | GPN-CS39Y-WA-(Length) | GPN-CS39T-BB-(Length) | ||||
Input / Output 2 | GPN-CS42Y-WA-(Length) | GPN-CS42T-BB-(Length) | |||||
TTL I/O Unit | CS1W-MD561 | Input / Output 1 | GPN-CS43Y-WA-(Length) | GPN-CS43T-BB-(Length) | >>Click here | ||
Input / Output 2 | GPN-CS44Y-WA-(Length) | GPN-CS44T-BB-(Length) |
(4) With Y terminal | (5) With loose wires & mark tube | ||
![]() | ●A cable that comes with a Y terminal and mark tube with PLC signal names. | ![]() | ●A cable that comes with mark tube with PLC signal names. |
PLC Model Number | (4) With Y terminal | (5) With loose wires & mark tube | Connection Diagram Page | ||||
Model Number | Specified Length (m) | Model Number | Specified Length (m) | ||||
Positioning Control Unit | CS1W-NC113 | GPN-CS77Y-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | GPN-CS77T-BB-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | >>Click here | |
CS1W-NC133 | GPN-CS78Y-WA-(Length) | GPN-CS78T-BB-(Length) | |||||
CS1W-NC213 | GPN-CS79Y-WA-(Length) | GPN-CS79T-BB-(Length) | |||||
CS1W-NC233 | GPN-CS82Y-WA-(Length) | GPN-CS82T-BB-(Length) | |||||
CS1W-NC413 | Input / Output 1 | GPN-CS83Y-WA-(Length) | GPN-CS83T-BB-(Length) | ||||
Input / Output 2 | GPN-CS84Y-WA-(Length) | GPN-CS84T-BB-(Length) | |||||
CS1W-NC433 | Input / Output 1 | GPN-CS85Y-WA-(Length) | GPN-CS85T-BB-(Length) | ||||
Input / Output 2 | GPN-CS86Y-WA-(Length) | GPN-CS86T-BB-(Length) | |||||
Motion Control Unit | CS1W-MC221 | Input / Output | GPN-CS88Y-WA-(Length) | GPN-CS88T-BB-(Length) | >>Click here | ||
DRV | GPN-CS92Y-WA-(Length) | GPN-CS92T-BB-(Length) | |||||
CS1W-MC421 | Input / Output | GPN-CS89Y-WA-(Length) | GPN-CS89T-BB-(Length) | ||||
MPG | GPN-CS87Y-WA-(Length) | GPN-CS87T-BB-(Length) | |||||
DRV X / Y | GPN-CS93Y-WA-(Length) | GPN-CS93T-BB-(Length) | |||||
DRV Z / U | GPN-CS94Y-WA-(Length) | GPN-CS94T-BB-(Length) | |||||
Fast Counter Unit | CS1W-CT021 | Input / Output 1 | GPN-CS68Y-WA-(Length) | GPN-CS68T-BB-(Length) | >>Click here | ||
Input / Output 2 | GPN-CS69Y-WA-(Length) | GPN-CS69T-BB-(Length) | |||||
CS1W-CT041 | Input / Output 1 | GPN-CS72Y-WA-(Length) | GPN-CS72T-BB-(Length) | ||||
Input / Output 2 | GPN-CS73Y-WA-(Length) | GPN-CS73T-BB-(Length) | |||||
Customizable Counter Unit | CS1W-HCP22-V1 | Input / Output 1 | GPN-CS64Y-WA-(Length) | GPN-CS64T-BB-(Length) | >>Click here | ||
Input / Output 2 | GPN-CS74Y-WA-(Length) | GPN-CS74T-BB-(Length) | |||||
CS1W-HCA22-V1 | Input / Output 1 | GPN-CS65Y-WA-(Length) | GPN-CS65T-BB-(Length) | ||||
Input / Output 2 | GPN-CS75Y-WA-(Length) | GPN-CS75T-BB-(Length) | |||||
CS1W-HCA12-V1 | Input / Output 1 | GPN-CS66Y-WA-(Length) | GPN-CS66T-BB-(Length) | ||||
Input / Output 2 | GPN-CS76Y-WA-(Length) | GPN-CS76T-BB-(Length) | |||||
CS1W-HIO01-V1 | GPN-CS67Y-WA-(Length) | GPN-CS67T-BB-(Length) |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
GPN-CS64T-WE-[0.2-50/0.1] |
GPN-CS65T-WE-[0.2-50/0.1] |
GPN-CS66T-WE-[0.2-50/0.1] |
GPN-CS67T-WE-[0.2-50/0.1] |
GPN-CS68T-WE-[0.2-50/0.1] |
GPN-CS75T-WE-[0.2-50/0.1] |
GPN-CS76T-WE-[0.2-50/0.1] |
GPN-CS77T-WE-[0.2-50/0.1] |
GPN-CS78T-WE-[0.2-50/0.1] |
GPN-CS79T-WE-[0.2-50/0.1] |
GPN-CS82T-WE-[0.2-50/0.1] |
GPN-CS83T-WE-[0.2-50/0.1] |
GPN-CS84T-WE-[0.2-50/0.1] |
GPN-CS85T-WE-[0.2-50/0.1] |
GPN-CS86T-WE-[0.2-50/0.1] |
GPN-CS88T-WE-[0.2-50/0.1] |
GPN-CS89T-WE-[0.2-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specified Length (m) |
---|---|---|---|---|---|---|
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 |
Loading...
External Features | One End with Connector, the Other End with Wire Marker | Connector Mounting Position | Middle Position | Cable | With Shield |
---|---|---|---|---|---|
Connectors | MDR 20-core | Applicable Model | OMRON Series Motor, Motor CS Series | PLC Part Number | Positioning Control Unit-CS1W-NC413-Input/Output 2 |
How can we improve?
How can we improve?