(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable compatible with Mitsubishi Electric PLC FX series. For specifications with a spade terminal on one side or with a wire marker sleeve, the PLC signal name is printed on a wire marker sleeve. The specifications with connectors on both ends have straight connections.
(1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1 m terminal block set) | ||
![]() | ●Refer to the respective product page for angle types and different cable types. ●Refer to Connection Diagram Page for wire colors. | ![]() | ●Refer to the respective product page for angle types and different cable types. ●Can be used together with applicable terminal blocks. | ![]() |
PLC Model Number | (1) One end cut off | (2) Dual-end connectors | (3) Applicable cables (1 m terminal block set) | |||
Model Number | Specified Length (m) | Model Number | Specified Length (m) | Model Number | ||
Program Transfer | FX Series CPU | GPP-F4D-WM | 0.2 ~ 9 (Can be specified by 0.1m increments) | |||
Basic Unit | FX3UC-16MT/D FX3UC-32MT/D FX3GC-32MT/D FX3UC-64MT/D FX3UC-96MT/D FX3GC-32MT/DSS FX3UC-32MT-LT FX2NC-16MT FX2NC-32MT FX2NC-64MT FX2NC-96MT FX1NC-16MT FX1NC-32MT FX3UC-16MT/DSS FX3UC-32MT/DSS FX3UC-64MT/DSS FX3UC-96MT / DSS | GPP-F2S-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | GPP-F2D-WA-(Length) | 0.2 ~ 5 (Can be specified by 0.1m increments) | GRPTS-M20-M20-1-SET |
Expansion Unit | FX2NC-16EX FX2NC-32EX FX2NC-16EYT FX2NC-32EYT FX2NC-16EX-DS FX2NC-32EX-DS FX2NC-16EYT-DSS FX2NC-32EYT-DSS | GPP-F2S-WA-(Length) | GPP-F2D-WA-(Length) | GRPTS-M20-M20-1-SET | ||
Positioning Unit | FX2N-10GM FX2N-20GM | GPP-F2S-WA-(Length) | GPP-F2D-WA-(Length) | GRPTS-M20-M20-1-SET | ||
Pulse Output Block | FX2N-10PG | GPP-F2S-WA-(Length) | GPP-F2D-WA-(Length) | GRPTS-M20-M20-1-SET |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
(4) With Y terminal | |
![]() | ●A cable that comes with a Y terminal and mark tube with PLC signal names. |
PLC Model Number | (4) With Y terminal | Connection Diagram Page | |||
Model Number | Specified Length (m) | ||||
Basic Unit | FX3UC-32MT/D FX3GC-32MT/D FX3UC-32MT-LT FX2NC-32MT FX1NC-32MT | Input | GPP-F5Y-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | >>Click here |
Output | GPP-F6Y-WA-(Length) | ||||
FX3UC-32MT/DSS FX3GC-32MT/DSS | Input | GPP-F48Y-WA-(Length) | |||
Output | GPP-F49Y-WA-(Length) | ||||
FX3UC-16MT/D FX2NC-16MT FX1NC-16MT | Input | GPP-F7Y-WA-(Length) | |||
Output | GPP-F8Y-WA-(Length) | ||||
FX3UC-16MT/DSS FX2NC-16MT/DSS | Input | GPP-F52Y-WA-(Length) | |||
Output | GPP-F53Y-WA-(Length) | ||||
FX3UC-64MT/D FX2NC-64MT | Input 1 | GPP-F9Y-WA-(Length) | |||
Output 1 | GPP-F22Y-WA-(Length) | ||||
Input 2 | GPP-F23Y-WA-(Length) | ||||
Output 2 | GPP-F24Y-WA-(Length) | ||||
FX3UC-64MT/DSS | Input 1 | GPP-F54Y-WA-(Length) | |||
Output 1 | GPP-F55Y-WA-(Length) | ||||
Input 2 | GPP-F56Y-WA-(Length) | ||||
Output 2 | GPP-F57Y-WA-(Length) | ||||
FX3UC-96MT/D FX2NC-96MT | Input 1 | GPP-F25Y-WA-(Length) | |||
Output 1 | GPP-F26Y-WA-(Length) | ||||
Input 2 | GPP-F27Y-WA-(Length) | ||||
Output 2 | GPP-F28Y-WA-(Length) | ||||
Input 3 | GPP-F29Y-WA-(Length) | ||||
Output 3 | GPP-F32Y-WA-(Length) | ||||
FX3UC-96MT / DSS | Input 1 | GPP-F54Y-WA-(Length) | |||
Output 1 | GPP-F55Y-WA-(Length) | ||||
Input 2 | GPP-F56Y-WA-(Length) | ||||
Output 2 | GPP-F57Y-WA-(Length) | ||||
Input 3 | GPP-F58Y-WA-(Length) | ||||
Output 3 | GPP-F59Y-WA-(Length) | ||||
Expansion Unit | FX2NC-16EX | GPP-F33Y-WA-(Length) | |||
FX2NC-16EX-DX | GPP-F62Y-WA-(Length) | ||||
FX2NC-32EX | Input 1 | GPP-F34Y-WA-(Length) | |||
Input 2 | GPP-F35Y-WA-(Length) | ||||
FX2NC-32EX-DS | Input 1 | GPP-F62Y-WA-(Length) | |||
Input 2 | GPP-F63Y-WA-(Length) | ||||
FX2NC-16EYT | GPP-F36Y-WA-(Length) | ||||
FX2NC-16EYT-DSS | GPP-F64Y-WA-(Length) | ||||
FX2NC-32EYT | Output 1 | GPP-F37Y-WA-(Length) | |||
Output 2 | GPP-F38Y-WA-(Length) | ||||
FX2NC-32EYT-DSS | Output 1 | GPP-F64Y-WA-(Length) | |||
Output 2 | GPP-F65Y-WA-(Length) | ||||
Positioning Unit | FX2N-10GM | Input / Output 1 | GPP-F39Y-WA-(Length) | ||
Input / Output 2 | GPP-F42Y-WA-(Length) | ||||
FX2N-20GM | Input / Output 1 | GPP-F43Y-WA-(Length) | |||
Input / Output 2 | GPP-F44Y-WA-(Length) | ||||
Input / Output 3 | GPP-F45Y-WA-(Length) | ||||
Input / Output 4 | GPP-F46Y-WA-(Length) | ||||
Pulse Output Block | FX2N-10PG | GPP-F47Y-WA-(Length) |
Part Number |
---|
GPP-F5T-WE-[0.2-50/0.1] |
GPP-F6T-WE-[0.2-50/0.1] |
GPP-F7T-WE-[0.2-50/0.1] |
GPP-F8T-WE-[0.2-50/0.1] |
GPP-F9T-WE-[0.2-50/0.1] |
GPP-F43T-WE-[0.2-50/0.1] |
GPP-F44T-WE-[0.2-50/0.1] |
GPP-F45T-WE-[0.2-50/0.1] |
GPP-F46T-WE-[0.2-50/0.1] |
GPP-F47T-WE-[0.2-50/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specified Length (m) |
---|---|---|---|---|---|---|
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 | ||
- | HARNESS | 1 Piece(s) | 9 Day(s) | 0.2 ~ 50 |
Loading...
External Features | Dual-ended Connectors | Connector Mounting Position | Middle Position | Cable | Without Shield |
---|---|---|---|---|---|
Connectors | MIL 20-core | Applicable Model | MITSUBISHI FX Series | PLC Part Number | Basic Unit-FX3UC-96MT/D/FX2NC-96MT-Input 3 |
How can we improve?
How can we improve?