(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A maximum capacity model manufactured by Nipron. · A peak 1,000 W, continuous 822 W output power supply · 80 PLUS SILVER certified · Compliant with ErP Directive by achieving standby power of 1 W or less and · Uses a synchronous rectification circuit · All output minimum load current of 0 A
Part Number | ATX Power Supply Connector | Connector for CPU |
PCPS-PCSA1000-24-8-R | 24 Pin | 8 Pin |
PCPS-PCSA1000-24-4-R | 24 Pin | 4 Pin |
Manufacturer Part Number | HPCSA-1000P-E2S | ||||||||
Input | AC | 85 - 264 V (Autoswitching) (47 - 63 Hz) | |||||||
Output | +3.3V | +5V | +12 V1 | +12 V2 | +12 V3 | +12 V4 | -12V | +5 Vsb | |
Maximum Output Current (Continuous) | 25A | 25A | 18A | 18A | 18A | 18A | 0.4A | 3A | |
Maximum Output Power (Continuous) | 207.5W | 792W | 4.8W | 15W | |||||
Total 822W | |||||||||
Maximum Output Current (Peak) | 30A | 30A | 25A | 25A | 25A | 25A | 0.6A | 4A | |
Maximum Output Power (Peak) | 249W | 1000W | 7.2W | 20W | |||||
Total 1000W | |||||||||
Minimum Output Current | 0A | 0A | 0A | 0A | 0A | 0A | 0A | 0A | |
Connectors | For Main Board x 1, for CPU x 1, for SATA x 4, for Peripheral x 2, for FDD x 1 | ||||||||
Standard | UL, CSA, CE | ||||||||
Operating Environment | 0 - 60°C | ||||||||
Weight / External Dimensions (mm) | 2.4 kg, 150 (W) x 190 (D) x 85 (H) |
Part Number |
---|
PCPS-PCSA1000-24-4-R |
PCPS-PCSA1000-24-8-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 21,895.47 | ATX POWERRTS | 1 Piece(s) | 8 Day(s) | 10 | ||
฿ 21,914.79 | ATX POWERRTS | 1 Piece(s) | 8 Day(s) | 10 |
Loading...
How can we improve?
How can we improve?