(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]·A chassis for motherboards "Features" · Stylish. · Front 5 in bay × 3, 3.5 × 1; internal 3.5 in bay × 1 · Removable handles · Both vertical and horizontal placement
Material | Steel |
Drive Bay | Front: 5.25 inch x 3, 3.5 inch x 1 Internal: 3.5 inch x 1 |
I/O | Front: USB x 2 Rear: Parallel Port x 1 |
Cooling Fan | 12 cm x 1 |
Dust Filter | 10 mm Dust Filter Installed |
Operating Switch / LED*2 | Power Switch x 1, Reset Switch x 1, HDD LED x 1, Power LED x 1 |
Speaker | Not Provided |
Operating Environment | Temperature: 0 - 40°C, Humidity: 10% - 90% RH (Without Condensation) |
Weight / External Dimensions (mm) | 13.5 kg, 482 (W) x 448.7 (D) x 177 (H) |
Chassis Part Number | Applicable Power Supply | Applicable Motherboard |
Part Number | Part Number | |
PCBC-U4004MB | PCPS-HNSP520-24-8-R PCPS-ENSP450-P8P24-R PCPS-PCSA650-P28-R PCPS-PCSA500-P28-R | PCMB-SBC600-C-R PCMB-SB300-C-R PCMB-SB330-CRM-R |
PCPS-HNSP520-24-4-R PCPS-ENSP450-P4P24-R PCPS-PCSA650-P24-R PCPS-PCSA500-P24-R PCPS-500ACH8-R | PCMB-SBC600-C-R PCMB-PB6511-R PCMB-FB18 PCMB-MAQ461-R PCMB-MAQ434-R PCMB-FB15 PCMB-G7B630-B-R PCMB-SB300-C-R PCMB-SBC330-CRM-R PCMB-C7Q67-R PCMB-MMQ440-R PCMB-MMQ422-R PCMB-TEM110-R |
Type | 19-inch rack mount | Supported boards | ATX mother board | Power Supply | NA |
---|---|---|---|---|---|
Dimension height(mm) | 177 | Dimension width(mm) | 482 | Dimension depth(mm) | 448.7 |
Other supported boards | Micro ATX Motherboard |
How can we improve?
How can we improve?