1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Uncoated Panel 2-Direction Deep Bending Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Uncoated Panel 2-Direction Deep Bending Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel
  • Uncoated Panel 2-Direction Deep Bending Highly Corrosion-Resistant Hot-Dip Steel Plating / Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Steel
  • Stainless Steel
  • Free Size
  • Web Box
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Low Price Long Bending Type 2-Direction Bending Panel
· Made from unpainted material that does not rust easily.
· Conductive with low electrical resistance.
· Dents created by the bender may be visible in the bent area as this product is not painted
· The machining cross-section may blacken over time
· This product is not suitable for welding due to the characteristics of the highly corrosion-resistant hot-dip steel plate
· The hairline direction cannot be specified for the stainless steel type
Click the PDF button at the top right of this page for details on drilling and the effective dimensions for mounting equipment.
RNKDA Unpainted Panel 2-Direction Deep-Bend Steel Plate / Stainless Steel With Highly Corrosion-Resistant Hot-Dip Plating: Related Image
  

 


Product Description

It is a low-cost, long-curving bidirectional bending panel. Unpainted, rust-resistant material. It has low electrical resistance and is conductive.

Specification Table

RNKDA Unpainted Panel 2-Direction Deep-Bend Steel Plate / Stainless Steel With Highly Corrosion-Resistant Hot-Dip Plating: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
RNKDA Unpainted Panel 2-Direction Deep-Bend Steel Plate / Stainless Steel With Highly Corrosion-Resistant Hot-Dip Plating: Related Image

Basic Specifications

RNKDA Unpainted Panel 2-Direction Deep-Bend Steel Plate / Stainless Steel With Highly Corrosion-Resistant Hot-Dip Plating: Related Image
[Bending Radius]
· Highly Corrosion Resistant Hot Dipped Copper Plate
t1.6: Inner R 1.25, Outer R 3.0
t2.3: Inner R 2.0, Outer R 4.5
· Stainless Copper Plate
t1.5: Inner R 1.5, Outer R 3.0
t2.0: Inner R 1.75, Outer R 3.75
*Other panels (N type, box type, etc.) have the same bending specifications.
 
Part Number
RNKDA16-[100-800/1]-[50-1000/1]-[51-100/1]-E[3,​4,​5,​6,​8,​10]
RNKDA16-[100-800/1]-[50-1000/1]-[51-100/1]-EN
RUKDA15-[100-800/1]-[50-1000/1]-[51-100/1]-E[3,​4,​5,​6,​8,​10]
RUKDA15-[100-800/1]-[50-1000/1]-[51-100/1]-EN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Main Body Plate Thickness
(mm)
Features Material Main body plate thickness
(mm)
#2 #3 #4 Mounting Hole

-

BRAKET 1 Piece(s) 7 Day(s) 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6100 ~ 80050 ~ 100051 ~ 1003 ~ 10

-

BRAKET 1 Piece(s) 7 Day(s) 10Highly Corrosion Resistant Hot Dipped Steel Plate1.6Not suitable for WeldingHigh Corrosion Resistant Hot-Dip Steel Sheet1.6100 ~ 80050 ~ 100051 ~ 100Not Included

-

BRAKET 1 Piece(s) 7 Day(s) 10--BrushedStainless Steel1.5100 ~ 80050 ~ 100051 ~ 1003 ~ 10

-

BRAKET 1 Piece(s) 7 Day(s) 10--BrushedStainless Steel1.5100 ~ 80050 ~ 100051 ~ 100Not Included

Loading...

  1. 1

Basic Information

Paint - surface treatment No Coating