(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large control panel box of depth MAX 1,200 mm
D | W H | Normal Unit Price | |||
400 to 500 | 510 to 600 | 610 to 700 | 710 to 800 | ||
400 to 500 | 200 to 300 | - | - | - | - |
310 to 400 | - | - | - | - | |
510 to 600 | 200 to 300 | - | - | - | - |
310 to 400 | - | - | - | - | |
610 to 700 | 200 to 300 | - | - | - | - |
310 to 400 | - | - | - | - | |
710 to 800 | 200 to 300 | - | - | - | - |
310 to 400 | - | - | - | - | |
810 to 900 | 200 to 300 | - | - | - | - |
310 to 400 | - | - | - | - | |
910 to 1,000 | 200 to 300 | - | - | - | - |
310 to 400 | - | - | - | - | |
1,010 to 1,100 | 200 to 300 | - | - | - | - |
310 to 400 | - | - | - | - | |
1,110 to 1,200 | 200 to 300 | - | - | - | - |
310 to 400 | - | - | - | - |
Part Number |
---|
RDLA-[400-800/10]-[200-400/10]-[400-1200/10]-[B,E,G,K,W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Coating Color |
---|---|---|---|---|---|---|---|---|---|---|
- | CONTROLBOX | 1 Piece(s) | 11 Day(s) | 10 | 400 ~ 800 | 200 ~ 400 | 400 ~ 1200 | Black (N1) / Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 |
Loading...
Type | Control box | Material | Iron | Protection function (environmentally resistant) | None |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Handle + Screw |
Strainer | N/A | Paint | Powder Paint | Main body plate thickness(mm) | 2 |
Plate Thickness (Door/Cover)(mm) | 2 |
How can we improve?
How can we improve?