1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Fluoropolymer Tube (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • Flame-Retardant
  • Heat-Resistant
Part Number :
  • From :
    ฿ 379.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Tube usable in a wide temperature range, from −80 to 260°C.
● Excellent corrosion resistance, insulation and mechanical strength.
● Rated voltage 600 V

· Model number indicates the AWG size. Note that this is different from the internal diameter (mm) of the product.

Product Description

Fluoropolymer tube that has excellent heat resistance, non-adhesiveness, chemical resistance, and insulating properties.

Specification Table

ModelOverall Length
(m)
Internal Diameter (mm)Outer Diameter
(mm)
Weight*
(g/m)
TypeNo. (AWG)StandardMinimumMaximum
TUBF26100.460.410.530.921.0
240.560.510.661.161.3
220.710.660.811.311.5
200.860.810.971.662.2
190.960.911.071.762.4
181.071.011.171.872.6
171.191.141.321.992.8
161.341.291.472.143.1
151.501.451.652.303.4
141.681.621.832.483.8
131.931.832.052.734.2
122.162.052.312.964.8
112.412.312.573.215.2
102.692.592.843.495.7
93.002.903.154.008.1
83.383.283.534.389.0
73.763.653.944.7610.0
64.224.114.415.2211.1
54.724.624.955.7212.3
45.285.185.536.2813.6
35.945.816.206.9415.2
26.686.556.937.6817.0
17.467.347.758.4618.9
08.388.268.699.3821.1
*Reference values.
 

Overview of Specifications

Specifications
MaterialPTFE
Rated Voltage600 V
Flame RetardancyVW-1
Operating Temperature Range-80°C to 260°C
Tensile Strength490 MPa
ColorTranslucent white (translucent)
Part Number
TUBF0-10
TUBF1-10
TUBF2-10
TUBF3-10
TUBF4-10
TUBF5-10
TUBF6-10
TUBF7-10
TUBF8-10
TUBF9-10
TUBF10-10
TUBF11-10
TUBF12-10
TUBF13-10
TUBF14-10
TUBF15-10
TUBF16-10
TUBF17-10
TUBF18-10
TUBF19-10
TUBF20-10
TUBF22-10
TUBF24-10
TUBF26-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Standard inner diameter Φ
(mm)
Minimum inner diameter (Φ)
(mm)
Maximum inner diameter Φ
(mm)
Outer diameter Φ
(mm)

฿ 3,863.23

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 8.26 (Minimum)8.38 8.26 8.69 9.38

฿ 3,665.81

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 7.34 (Minimum)7.46 7.34 7.75 8.46

฿ 2,872.26

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 6.55 (Minimum)6.68 6.55 6.93 7.68

฿ 2,527.74

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 5.81 (Minimum)5.94 5.81 6.20 6.94

฿ 2,314.84

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 5.18 (Minimum)5.28 5.18 5.53 6.28

฿ 2,090.32

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 4.62 (Minimum)4.72 4.62 4.95 5.72

฿ 1,904.52

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 4.11 (Minimum)4.22 4.11 4.41 5.22

฿ 1,873.55

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 3.65 (Minimum)3.76 3.65 3.94 4.76

฿ 1,409.03

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 3.28 (Minimum)3.38 3.28 3.53 4.38

฿ 1,312.26

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 2.9 (Minimum)3.00 2.90 3.15 4.00

฿ 1,184.52

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 2.59 (Minimum)2.69 2.59 2.84 3.49

฿ 1,107.10

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 2.31 (Minimum)2.41 2.31 2.57 3.21

฿ 847.74

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 2.05 (Minimum)2.16 2.05 2.31 2.96

฿ 828.39

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 1.83 (Minimum)1.93 1.83 2.05 2.73

฿ 743.23

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 1.62 (Minimum)1.68 1.62 1.83 2.48

฿ 700.65

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 1.45 (Minimum)1.50 1.45 1.65 2.30

฿ 650.32

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 1.29 (Minimum)1.34 1.29 1.47 2.14

฿ 596.13

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 1.14 (Minimum)1.19 1.14 1.32 1.99

฿ 530.32

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 1.01 (Minimum)1.07 1.01 1.17 1.87

฿ 495.48

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 0.91 (Minimum)0.96 0.91 1.07 1.76

฿ 472.26

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 0.81 (Minimum)0.86 0.81 0.97 1.66

฿ 421.94

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 0.66 (Minimum)0.71 0.66 0.81 1.31

฿ 394.84

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 0.51 (Minimum)0.56 0.51 0.66 1.16

฿ 379.35

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 0.41 (Minimum)0.46 0.41 0.53 0.92

Loading...

  1. 1

Basic Information

Shape Round Operating Temperature (Minimum)(℃) -80 Operating Temperature (Maximum)(℃) 260
Rated Voltage(V) 600 Color Other Protection Function (Environmental Resistance) Flame Retardance / Heat Resistance
Material PTFE Operating temperature range(℃) -80 ~ 260 Rated voltage(V) 600V
Color Milky White Total length(m) 10 Authentication standards UL