1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Resin Tube Connector With Slit (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Double-Resin Tube Connector With Slit
  • Double-Resin Tube Connector With Slit
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 135.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Fitting and lock nut for fixing a PPCOF tube to a panel.

Not for use with plastic tubes other than PPCOF tubes.

Product Description

A connector for fixing heat shrink tube made of polypropylene copolymer with high temperature performance, low temperature strength and flexibility.

Specification Table

■ Fitting
ModelApplicable TubeScrew nominalSize (mm)Weight (g)
HgLD (max)SW
BLNO-M160PPCOF-10BM16 1.5 × 1.520.013.036.521.017.03
BLNO-M207PPCOF-17BM20 1.5 × 1.528.513.043.527.025.07
BLNO-M253PPCOF-23BM25 1.5 × 1.536.514.052.535.033.013
BLNO-M406PPCOF-36BM40 1.5 × 1.554.022.074.553.050.046
BLNO-M508PPCOF-48BM50 1.5 × 1.566.022.080.565.062.065
■ Lock Nut
ModelConforming fittingScrew nominalSize (mm)Weight (g)
CD (max)SW
BLN-M16BLNO-M160M16 1.5 × 1.58.021.519.01
BLN-M20BLNO-M207M20 1.5 × 1.58.029.527.03
BLN-M25BLNO-M253M25 1.5 × 1.59.035.532.04
BLN-M40BLNO-M406M40 1.5 × 1.515.053.048.011
BLN-M50BLNO-M508M50 1.5 × 1.515.069.564.020

Overview of Specifications

Slitted Double-Layer Plastic Tube, Connector: Related image
Specifications
MaterialNylon 6
Operating Temperature Range−20°C to 90°C
Part Number
BLN-M16SALE
BLN-M20
BLN-M25
BLN-M40
BLN-M50
BLNO-M160SALE
BLNO-M207SALE
BLNO-M253
BLNO-M406
BLNO-M508
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConforming flexi-tube size Type

฿ 135.48

฿ 54.54

CABLE ACCESSORY 1 Piece(s) Same day PPCOF-10BLock Nut

฿ 154.84

CABLE ACCESSORY 1 Piece(s) Available Same day PPCOF-17BLock Nut

฿ 224.52

CABLE ACCESSORY 1 Piece(s) 3 Day(s) PPCOF-23BLock Nut

฿ 460.65

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) PPCOF-36BLock Nut

฿ 518.71

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) PPCOF-48BLock Nut

฿ 161.10

฿ 80.42

CABLE ACCESSORY 1 Piece(s) Same day PPCOF-10BStraight Line Joints

฿ 199.85

฿ 104.10

CABLE ACCESSORY 1 Piece(s) Same day PPCOF-17BStraight Line Joints

฿ 286.45

CABLE ACCESSORY 1 Piece(s) Same day PPCOF-23BStraight Line Joints

฿ 646.45

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) PPCOF-36BStraight Line Joints

฿ 812.90

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) PPCOF-48BStraight Line Joints

Loading...

  1. 1

Basic Information

Color Black Material 6 Nylon Material 6 Nylon
Operating temperature range(℃) −20~90