(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This is a crimp tool dedicated for 5559/5557 series connectors manufactured by Molex. ·This single tool allows for crimping from the 555□TLS series to the 555□PBT3LS series for thick wire.
Model Number | Compatible Series | Compatible Contacts | Contact Type | Compatible Wire | Weight (g) | ||
AWG | Conductor Section Area mm2 | Sheath Outer Diameter Ømm | |||||
MSHT-M04 | 5559/5557 | 5558TLS | Male (Pin) | 24 ~ 18 | 0.2 ~ 0.8 | 1.3 ~ 3.1 | 600 |
5558PBT3LS | 16 | 1.2 | 3.1MAX | ||||
5556TLS | Female (Socket) | 24 ~ 18 | 0.2 ~ 0.8 | 1.3 ~ 3.1 | |||
5556PBT3LS | 16 | 1.2 | 3.1MAX |
Applicable Type | 5559/5557 Connector | Applicable type | 5559 / 5557 Connectors | Product classification | Crimping Tool |
---|
Please check the type/dimensions/specifications of the part MSHT-M04 in the 5559 / 5557 Connector Original Manual Crimpers series.
How can we improve?
How can we improve?