(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A crimp tool dedicated for SM and NH series connectors manufactured by JST. ·Female contact (BHF type) is common for SM and NH series. ·Both BYM type and BHF type crimp tools have a large blade and a small blade respectively.
Model Number | Compatible Series | Compatible Contacts | Contact Type | Compatible Wire | Weight (g) | ||
AWG | Conductor Section Area mm2 | Sheath Outer Diameter Ømm | |||||
MSHT-J02 | NH/SM | BHF-001T-0.8BSS | Male (Pin) | 28 ~ 22 | 0.08 ~ 0.33 | 1.2 ~ 1.7 | 600 |
BYM-001T-P0.6S | Female (Socket) | 28 ~ 22 | 0.08 ~ 0.33 | 1.2 ~ 1.8 |
Blade Symbols | AWG | Compatible Contact |
A | 28 ~ 26 | BYM-001T-P0.6S |
B | 24 ~ 22 | |
C | 28 ~ 26 | BHF-001T-0.8BSS |
D | 24 ~ 22 |
Applicable Type | NH connector | Applicable type | NH Connector | Product classification | Crimping Tool |
---|
Please check the type/dimensions/specifications of the part MSHT-J02 in the NH Connector Original Manual Crimpers series.
How can we improve?
How can we improve?