1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Socket Model Terminal Block (Part Number)

TERMINAL BLOCK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,422.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Specially designed for AC control circuits
● Changes one set of incoming AC wires to the form of socket output, making it convenient to connect to peripheral components such as monitors and laptops.
● A fuse deployed in the terminal block functions as a short protection mechanism.
● Comes with a power indicating LED and a fuse blowout alerting LED.
● Can be fixed in place with 2 M4 screws. It’s recommended to use M4×16 screws with a threaded hole deeper than 3mm.
● Can be mounted onto a standard 35mm DIN rail.

Specification Table




Part NumberMWS-T071
Rated Voltage220VAC
Rated Current10A
Compatible CableAWG13

Overview · Features

Wiring-Oriented Length


Part Number
MWS-T071
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,422.32

TERMINAL BLOCK 1 Piece(s) Available Same day

Loading...

  1. 1

Product Drawings


Bare Crimp Terminals, Y-shaped>>Click here
Bare Crimp Terminals, O-shaped>>Click here
 

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1-to-N External Dimensions(mm) 65×57×18
Applicable Device Manufacturer PLC Rated Current(A) 10 Compatible Cable AWG13
Rated Voltage 220VAC

Please check the type/dimensions/specifications of the part MWS-T071 in the Power Socket Model Terminal Block series.