(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tool suitable for removing the coating of cables with diameter from 4.5-25 mm, assuring high quality and safe reliance.
[Features]
· Fast and precise
· Compact design, easy to use and force saving
· V-shape cable holder gives a good operating experience
· 2 options of materials of holder base: metal and plastic
Part Number | Material of Blade/Knife Holder | Length(mm) | Range of Wire Stripping | Weight (g) |
PKTL-325 | SK5/Plastics | 150 | φ4.5~25 | 126 |
PKTL-325B | SK5/Metal | 160 |
Loading...
Material of Knife Holder | SK7 Carbon Tool Steel | Weight(g) | 126 | Range of Wire Stripping(φ) | 4.5~25 |
---|
How can we improve?
How can we improve?