(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Rated Current (A) | Overall Length (m) | Socket Shape | Unit Price | Unit Price Discount Rate | ||
A | 1-9 pcs | 10-19 pcs | 20-29 pcs | > 30 pcs | |||
APCH-03SS1-MS | 3 | 53.8 | Standard Unit Price | Standard Unit Price | Standard Unit Price | TBD | |
APCH-06SS1-MS | 6 | 55.2 | |||||
APCH-13SS1-ACS | 13 |
Voltage Range | AC115V~AC250V |
Function Bandwidth | 90KHz~30MHz |
Leakage Current | 115VAC(60Hz);0.25mA;250VAC(50Hz);0.45mA |
Operating Frequency | 50~60Hz |
Operating Temperature Range | -25℃~+85℃ |
Connector Type | IEC60320 C14 (Formerly IEC320)/ Brazing-wired |
Plastic Fire Rating | UL94V-0 |
Weight (g) | 48(±5) |
Part Number | Current (A) | Condenser | Inductor | Common Mode(L-G) Attenuation Volume(dB/50Ω) | Differential Mode(L-L) Attenuation Volume(dB/50Ω) | |||||||||||
C1 Between Line-Line | C2 Between Line-Earth | Frequency Band (MHz) | Frequency Band (MHz) | |||||||||||||
0.15 | 0.5 | 1 | 5 | 10 | 30 | 0.15 | 0.5 | 1 | 5 | 10 | 30 | |||||
APCH-03SS1-MS | 3 | 0.047μF(×2) | 2×2200pF(Y) | 2X1.2mH | 20 | 25 | 28 | 44 | 49 | 42 | 3 | 12 | 19 | 61 | 57 | 27 |
APCH-06SS1-MS | 6 | 2×2200pF(Y) | 2X0.53mH | 12 | 17 | 19 | 34 | 42 | 36 | 3 | 9 | 14 | 43 | 55 | 27 | |
APCH-13SS1-ACS | 13 | 0.022μF(×2) | 2×2200pF(Y) | 2X0.36mH | 9 | 16 | 21 | 35 | 46 | 33 | 2 | 7 | 11 | 39 | 45 | 24 |
Part Number |
---|
APCH-13SS1-ACS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,182.42 | AC PLUG SOCKET | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Type | Inlet/plug | Shape | IEC C13/IEC C14 | Representative Standard | CE / UL / CUL |
---|---|---|---|---|---|
Other Standard | VDE | Connector Type | C13 | Function Bandwidth | 90KHz~30MHz |
Please check the type/dimensions/specifications of the part APCH-13SS1-ACS in the Small Input Plug with Filter (Male) series.
How can we improve?
How can we improve?