(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Applicable Conduit | Color | Dimension (mm) | |||
A | B1 | B2 | C | |||
FSFM-2 | - | Silver | 7.3 | 13 | 14.9 | 11 |
FSFM-2.5 | FSJ-2.5-B | 9.3 | 16.5 | 16.7 | 14.3 | |
FSFM-3 | FSJ-3-B | 11 | 19.5 | 20.9 | 16.9 | |
FSFM-4 | FSJ-4-B | 14.5 | 23 | 24.8 | 18.2 | |
FSFM-6 | FSJ-6-B | 19.5 | 28.1 | 30.5 | 18 | |
FSFM-8 | FSJ-8-B | 24.5 | 35.5 | 37 | 22.5 | |
FSFM-10 | FSJ-10-B | 33 | 45 | 48.6 | 24.5 | |
FSFM-12 | FSJ-12-B | 38 | 50.5 | 53 | 26.5 | |
FSFM-16 | - | 49 | 62 | 65 | 32 |
Part Number |
---|
FSFM-2.5 |
FSFM-3 |
FSFM-4 |
FSFM-6 |
FSFM-8 |
FSFM-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,059.00 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,060.12 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,062.36 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,066.94 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,069.90 | CABLE CONDUIT | 1 Piece(s) | Available | 36 Day(s) | |
฿ 1,081.44 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Color | Black | Suitable Tube | FSJ-10-B | Internal Diameter(mm) | 33 |
---|
How can we improve?
How can we improve?