(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Outer Diameter of Compatible Conduit (mm) | Fixing Screw |
GDZ-10 | 10 | M4 |
GDZ-13 | 13 | M5 |
GDZ-15 | 15.8 | |
GDZ-18 | 18.3 | |
GDZ-21 | 21.2 | M6 |
GDZ-26 | 26 | |
GDZ-28 | 28.5 | |
GDZ-34 | 34.5 | |
GDZ-42 | 42.5 | |
GDZ-48 | 48 |
Material | Nylon 66 UL94V-0 |
Operating Temperature Range | -30℃~+100℃ |
Color | Black |
Part Number |
---|
GDZ-10 |
GDZ-13 |
GDZ-15 |
GDZ-18 |
GDZ-21 |
GDZ-26 |
GDZ-28 |
GDZ-34 |
GDZ-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,085.52 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,097.34 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,115.40 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,097.86 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,108.36 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,134.88 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,166.40 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,166.70 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,204.66 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Screw Specification | M25 | Maximum Bore Diameter(mm) | 22 |
---|
How can we improve?
How can we improve?