(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Length(m/piece) | Inner Diameter D(mm) | Wall Thickness T(mm) | Weight (g/m) |
PTTB-26-10 | 10 | 0.46±0.05 | 0.23±0.04 | 1.06 |
PTTB-24-10 | 0.56±0.05 | 0.25±0.04 | 1.35 | |
PTTB-22-10 | 0.71±0.05 | 0.25±0.04 | 1.60 | |
PTTB-20-10 | 0.86±0.07 | 0.3±0.05 | 2.32 | |
PTTB-19-10 | 0.96±0.07 | 0.3±0.05 | 2.52 | |
PTTB-18-10 | 1.07±0.07 | 0.3±0.05 | 2.74 | |
PTTB-17-10 | 1.19±0.07 | 0.3±0.05 | 2.98 | |
PTTB-16-10 | 1.34±0.07 | 0.3±0.05 | 3.28 | |
PTTB-15-10 | 1.5±0.07 | 0.3±0.05 | 3.60 | |
PTTB-14-10 | 1.68±0.10 | 0.3±0.06 | 3.96 | |
PTTB-13-10 | 1.93±0.10 | 0.3±0.06 | 4.46 | |
PTTB-12-10 | 2.16±0.10 | 0.305±0.06 | 5.01 | |
PTTB-11-10 | 2.41±0.10 | 0.3±0.06 | 5.42 | |
PTTB-10-10 | 2.69±0.10 | 0.3±0.06 | 5.98 | |
PTTB-9-10 | 3±0.15 | 0.38±0.07 | 8.56 | |
PTTB-8-10 | 3.38±0.15 | 0.38±0.07 | 9.52 | |
PTTB-7-10 | 3.76±0.15 | 0.38±0.07 | 10.48 | |
PTTB-6-10 | 4.22±0.15 | 0.38±0.07 | 11.65 | |
PTTB-5-10 | 4.72±0.20 | 0.38±0.08 | 12.91 | |
PTTB-4-10 | 5.28±0.20 | 0.38±0.08 | 14.33 | |
PTTB-3-10 | 5.94±0.20 | 0.38±0.08 | 16.00 | |
PTTB-2-10 | 6.68±0.20 | 0.38±0.08 | 17.88 | |
PTTB-1-10 | 7.46±0.20 | 0.38±0.08 | 19.85 | |
PTTB-0-10 | 8.38±0.20 | 0.38±0.08 | 22.18 |
Item | Test Method | Characteristic Parameters |
Material | - | Polytetrafluoroethylene (PTFE) |
Specific Gravity (g/cm3) | ASTM D792 | 2.16 |
Rated Voltage (V) | UL-224 | 300V |
UL Certified Rated Temperature (℃) | - | -80℃~+200℃ |
Tensile Strength (MPa) | ASTM D638 | 24.5 |
Breakage Elongation (%) | ASTM D638 | 350 |
Bending Coefficient (MPa) | ASTM D790 | 490 |
Impact Strength | ASTM D256+23℃-54℃J/m | 107 |
Hardness (Shore D) | ASTM D2240 | 55 |
Friction Coefficient | - | 0.1 |
Melting Point (℃) | - | 327 |
Highest Operating Temperature (℃) | - | 260 |
Flame Retardance | UL-224 | VW-1 |
Dielectric Constant | ASTM D150 | 2.1 |
Dielectric Strength (2500V/60s) | UL-224 | YES |
Volume Resistivity(Ω·cm) | ASTM D257 | >1018 |
Weather Resistance | 2000H | Crack Free |
Solvent Resistance | ASTM D543 | Good |
Chemical Resistance | ASTM D543 | Good |
Part Number |
---|
PTTB-7-10 |
PTTB-10-10 |
PTTB-12-10 |
PTTB-19-10 |
PTTB-22-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,612.76 | TUBE | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,370.20 | TUBE | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,310.02 | TUBE | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,177.22 | TUBE | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,141.82 | TUBE | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Internal Diameter(mm) | 4.22±0.15 | Wall Thickness(mm) | 0.23±0.04 | Length(m/Roll) | 10 |
---|
How can we improve?
How can we improve?