(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Gland, General-Purpose (G (PF) Thread)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Volume Discount

Loading...

Details

FEATURES  PF threaded screw with resin cable gland
●Straight threaded cable glands widely used in Japan.
● Can also be installed onto a panel with supplied nuts.
●PF screw is also referred to as a G screw.
  • From :
    ฿ 1,103.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

CatalogP.1662

Part Number
FGA21S-10B
FGA26-16B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,103.98

CABLE ACCESSORY 1 Piece(s) Available 6 Day(s)

฿ 1,119.98

CABLE ACCESSORY 1 Piece(s) Available 6 Day(s)

Basic Specifications

  • Material (Body)
    Nylon 66, UL94V-2
  • Operating Temperature Range(℃)
    -40~+100
  • Applicable Electric Wire Diameter(mm)
    Φ4~7
  • Mounting Screw
    G(PF)1/4"
  • Color
    Green
  • Opening Diameter of Panel(mm)
    13.2~13.4

Product Description

• Body Material: Nylon 66, UL94V-2
• Operating Temperature Range (?): -40~+100
• Compatible Electric Wire Diameter (mm): Φ4~7
• Mounting Screw: G(PF)1/4"
• Color: Green

Part Number
FGA21S-10B
FGA26-16B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,103.98

CABLE ACCESSORY 1 Piece(s) Available 6 Day(s)

฿ 1,119.98

CABLE ACCESSORY 1 Piece(s) Available 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product specification

Specification Table




Part NumberScrew SizeCompatible Electric Wire Finished
Outer Diameter
Dimension (mm)
Thread
External Diameter C1
Thread
Length C2
Opening Diameter of
Panel
Nut A
Wrench Diameter
Nut F
Wrench Diameter
FGA13-05BG(PF)
1/4"
φ3~5.313.1913.2~13.41919
FGA13-08Bφ4.6~7.6
FGA17-06BG(PF) 3/8"φ4~716.61016.7~16.92222
FGA17-10Bφ6~10
FGA21S-06BG(PF) 1/2"φ4~720.91021~21.227
FGA21S-10Bφ6~10
FGA21L-10Bφ7~1127
FGA21L-14Bφ9~14
FGA26S-14BG(PF) 3/4"φ9~1426.41226.5~26.833
FGA26-16Bφ12~1612.533
FGA26-18Bφ14~18
FGA33S-18BG(PF) 1"φ14~1833.21233.3~33.64243
FGA33-22Bφ16~221542
FGA33-25Bφ18~25
FGA42-30BG(PF)1 1/4"φ24~3041.91542~42.35352

Overview/Features

[M]Material Features
MaterialBody, Claw,
Lock Nut, Nut
Nylon 66 UL94V-2
Gasket, Clamp RingEPDM
Protection StructureIP68
Operating Temperature Range-40℃~+100℃
ColorBlack

Drawing

Product Drawings