(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | AVNZ-MBP-110S-100P | AVNZ-MBP-210S-100P |
Length L (mm) | 110 | 210 |
Material | Nylon 66 UL94V-2 | |
Operating Temperature Range | -40℃~+85℃ | |
Color | Milky | |
Tensile Strength | 8.2(kgs) | |
Bundling Range D (mm) | 2~25 | 2~50 |
Package Quantity | 100 pcs/pack |
Part Number |
---|
AVNZ-MBP-110S-100P |
AVNZ-MBP-210S-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
---|---|---|---|---|---|---|---|
฿ 1,202.00 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | - | |
฿ 1,320.62 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) | 210 |
Loading...
Width(mm) | 2.5 | Material | Nylon | Flame retardant grade (main raw materials) | UL94V-2 |
---|---|---|---|---|---|
Material(Detail) | Nylon 66, UL94V-2 | Tensile Strength(kgf) | 22 | Package(PCS) | 100 |
Operating Temperature Range (Min~Max)(℃) | -40~+85 |
How can we improve?
How can we improve?